Marking machines and nipple inserters

Our tooling portfolio offers two embossing and marking machines that permanently imprint appropriate information onto hose assemblies—enabling easy identification as required by CE standards.

Our two robust and ergonomic nipple inserters enable faster and easier installation of even very heavy or bent fittings, accelerating productivity and delivering high-performance results.

Recommended for Europe, the Middle East, and Africa

ET6300KT manual marking machine

The ET6300 is a manual marking machine suitable for all hoses and fittings that features an easy-to-use, compact table-top design. With 30 insertable steel characters and a marking area of Ø 11.5 - 90 mm, the ET6300KT enables two rows of up to 15 characters each. It comes with a two-year warranty.

Recommended for Europe, the Middle East, and Africa

ET6310 marking machine

The ET6310 is a pneumatic marking machine suitable for high-volume production environments and compatible with all hoses and fittings. With 22 insertable steel characters and a marking area of Ø 11.5 - 100 mm, the ET6310KT enables two rows of up to 15 characters each. It comes with a two-year warranty.

Recommended for Europe, the Middle East, and Africa

ET6200KT nipple inserter

The ET6200KT is a high-performance nipple inserter for difficult to assemble fittings. With a press force of 6 bar (90 psi), the ET6200KT has a working range of up to 2”. It is compatible with all types of hoses and fittings and includes 10 different adapters.

ET6210KT nipple inserter
Recommended for Europe, the Middle East, and Africa

ET6210KT nipple inserter

Suited to both workshop and production environments, the ergonomic ET6210KT eliminates lengthy set-up times. With a press force of 8 bar (116 psi), the ET6210KT has a working range of up to 3”, features multi-purpose dies, and is compatible with all types of hoses and fittings. Adaptable foot pedal control over hose clamping also frees both of the operator’s hands, while an innovative rapid tool sled enables simple and quick insertion of 90°, 45°, or straight fi­ttings without time-consuming tool changes.