Powerful and fast
The ET5070 is a powerful and fast programmable crimper, ideal for on-site serial production. Designed for operator safety, improved ergonomics, increased hose size capability, ease of use, and maximum productivity, the ET5070 can meet almost any challenge across a broad range of hose sizes and construction types. Available with an optional controller.
Features and benefits
High versatility: Unlike other production machines which offer limited openings or crimping power, the ET 5070 can meet almost any challenge across a broad range of hose sizes and construction types
Production machine with HiLo cylinder – high performance and low warm building
Adjustable crimp diameter by digital touch control panel (complete Danfoss hose designs with crimp diameter)
High volume production machine
Slide bearing technology
Fixed 6-o’clock die
Large opening
Low noise & ergonomic design
CE compliant, recommended for Europe, Middle- East and Africa
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4100 manual crimping machinePortable, cost-effective, and easy to use, the ET4100 is the perfect choice for field servicing. It also features the biggest opening in the market—enabling it to support more hoses than most manual crimpers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4200 and ET4250 workshop crimping machineThe ET4200/4250’s compact construction allows for ergonomic working, while long master dies enable crimping of 90° elbow fittings up to 1¼”.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4300 and ET4350 workshop crimping machineCombining the benefits of a cost-effective small workshop machine with the versatility to manufacture a varied range of hose and fitting configurations thanks to solid master dies, the ET4300/ET4350 crimper is an unrivalled leader in the 1¼” field.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4400 workshop crimping machineDanfoss ET4400 crimper offers the higher force and larger machine opening needed to crimp large bore hose assemblies.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET4500 workshop crimping machineWith a wider opening and a stronger crimping force than other workshop machines, the ET4500 offers a capacity that’s almost at the level of production machines, but at a much lower cost.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | C2 Control Panel User manual | English | Multiple | 07 Nov, 2022 | 2.9 MB | |
User guide | ET5070 Crimper User manual | English | Multiple | 07 Nov, 2022 | 3.9 MB | |
Catalog | Tooling products Master catalog EMEA | English | Multiple | 16 Jan, 2023 | 40.4 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9400 manual cutting machinePortable, easy to use, and designed for maximum safety, the ET9400 is a manual hose cutting machine for workshop use that also enables cost-effective field servicing.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9500 and ET9550 workshop cutting machineDesigned for workshop use, our manual ET9500 and pneumatic ET9550 cutting machines support a wide range of the most common hose sizes at a reasonable price.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9600 and ET9650 workshop cutting machineThe manual ET9600 and pneumatic ET9650 cutting machines can easily cut heavier hoses or those with up to six spiral layers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET9700 production cutting machineThe ET9700 cutting machine can support high volume manufacturing across a broad range of hose sizes and construction types.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ET6100 skiving machineThe ET6100KT is a two-step workshop skiving machine for all types of hoses and fittings. It is suitable for skiving hoses from 5/8” to 2” on the inside and from 3/16” to 2” on the outside.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.