Cut assembly times
Our complete line of stocking cabinets and assortments are the ideal way to organize your inventory of Danfoss hose ends, adapters, hoses and assembly tooling.
- Durable - Made to last
- Design flexibility - Wide range of styles, configurations
- Efficiency - Cut assembly times and boost production

C-40X
The sturdy C-40X cabinet contains 40 heavy-duty drawers that can be divided into two, three, or four compartments providing space for a large selection of hose ends and adapters. It has mounting holes for the T-420, ET1187, and ET1000 crimp machines.
- Dimensions: 46-1/2”H x 40”W; 26” deep at base, 18” deep at top.
- Weight: 228 lbs.

FH-135X
The sturdy FH-135X cabinet contains 50 heavy-duty drawers that can be divided into one, two, or three compartments allowing ample space for a large selection of hose ends and adapters. It includes mounting holes for the ET1187 and ET1000 crimp machines.
- Dimensions: 46-1/2”H x 33" W; 14-1/2" deep.
- Weight: 115 lbs.

TC-20
The TC-20 cabinet provides easy access to all your tooling needs. This collet cabinet fits Danfoss' core tooling products. Standard holes fit the ET425 series collets. Inserts are provided to fit the ET313 series collets.
- Dimensions: 28-1/2”H x 26-1/2" W; 12-3/4" deep.
- Weight: 37.5 lbs.

C-63X
This stock cabinet containing 63 drawers, which can be divided into two or three sections, is a nice addition to any store front.
- Dimensions: 25”H x 30 -1/4”W; 9-1/4" deep.
- Weight: 61 lbs.

FC-16X
The FC-16X contains 16 clear poly drawers that can be divided into two or three sections.
- Dimensions: 11-3/4”H x 16 -1/8”W; 9" deep.
- Weight: 13 lbs.
Replacement drawers/dividers
All drawers are clear polypropylene and all dividers are black polypropylene.
- PD-15 - Divider for the FH-135X and C-15X
- PD-49 - Drawer for the C-63X and FC-16X
- PD-75SET - Divider for the C-63X and FC-16X (pack of 14)
- PD-95 - Drawer for the FH-135X
- CD-15 - Drawer for the C-15X
- PD-20 - Divider for the C-40X
- PD-40 - Drawer for the C-40X

HD-1X
The HD-1X cabinet offers the ideal solution for keeping 50-foot lengths of hose off the floor. Vertical slots in the cabinet keep hoses organized and clean. Consider bolting a C-15X stocking cabinet on top of the HD-1X to keep an inventory of hose ends readily available. Internal dimensions have changed from 7 narrow 4.3” sections to 5 wider 6.14” sections to accommodate larger hose sizes.
- Dimensions: 36”H x 31" W; 24" deep.
- Weight: 83 lbs.

C-15X
The rugged C-15X contains 15 extra large drawers that may be divided into two or three sections for those large, difficult to store items.
- Dimensions: 13 -5/8”Hx 30 -1/4”W; 14-3/8” deep.
- Weight: 45 lbs.

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.