Superior performance
Get all the versatility and durability for truck, subsea and specialty equipment needs with our thermoplastic specialty hoses and tubing. As a long-time market leader, Danfoss has engineered these lightweight, long-lasting hoses in extraordinary lengths to meet the needs of even the most unique and demanding applications.
- Durable - Rugged enough to stand up to the toughest applications
- UV resistant - Last longer than all competitors
- Design flexibility - Hundreds of styles to choose from



Product features
Significantly better abrasion resistance
Enhanced flexibility
Improved ease of cutting
Increased flow performance
Metric sizes
Exceeds DIN specifications

Thermoplastic tube assemblies
Danfoss' customizable thermoplastic tubing products are a flexible solution for applications including drain, air, water, chemical, powder, fuel and oil transfer lines. Our thermoplastic products can be constructed to meet FDA, NSF, UL, SAE, Mil-Spec and other industry specifications. They’re also available in a variety of lengths, colors and individualized branding for easy identification and use.

Danfoss beverage hoses
Decades of polymer science experience has established Danfoss as the leader in beverage dispensing hose and tubing products. Our products eliminate the potential for external contamination, maintain flavor integrity, aid in fast flavor changeover and are impervious to gas permeation. All of our beverage dispensing products are manufactured under ISO 9001 certification and meet applicable industry standards. We offer a wide range of products and can provide the right solution for any application utilizing our standard product line or a customized solution.
Our application specific beverage hose and tubing products are ideal for:
Soft drink fountain systems • Draught beer, liquor and wine systems • Ice tea and fruit juice dispensing equipment • Frozen carbonated drink systems • Coffee and espresso machines • Dairy product dispensing equipment • Carbonated and non-carbonated water lines • Condiment dispensing equipment • Hot cheese dispensing equipment • Carbon dioxide, nitrogen and mixed gas lines




Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.