Superior performance
Our socketless low pressure hoses can be used in a wide variety of industrial and automotive fluid conveyance applications, including air, water, gasoline, and fuel and lubricating oils. Socketless low pressure hoses are available in both durable synthetic rubber and polyester braid covers for selective applications requiring abrasion or wear resistance.
- Fast assembly - Quick and easy preparation of assemblies, no tools needed
- General purpose - Perfect for low pressure, air, water and diesel fuel transferF
- Flexible - Kink resistant and flexible

Why choose socketless hoses?
Simple
No clamps, bands, wires or bolts required. Special hose construction assure a tight, leak-proof connection with maximum operating pressures up to 350 psi.
Wide variety of applications
For a range of system requirements socket less hose and fittings can be used in a wide variety of industrial and automotive fluid conveying applications, including air, water, gasoline, and fuel and lubricating oils.
Abrasion resistant
For demanding applications socketless hose is available in both durable synthetic rubber and polyester braid covers for selective applications requiring abrasion or wear resistance.

Danfoss Easy Couple is the most recognized name in hose for air, water and general purpose applications.
Easy Couple hose exceeds competitive working pressures, in all sizes, including size -16. H201 Easy Couple hose is compatible with fuel, lubricating oils, air and water, supporting a variety of applications from Ag and Construction to MRO programs. Easy Couple hose is a well-engineered hose that translates into longer uptime, more profitable and reliable use. In addition to the H201, Danfoss has a number of other Socketless hoses to fit the of today’s demanding applications.

Optimal hose performance with robotics and data center cooling applications. Perfect for low pressure air, water and diesel fuel transfer. Textile braid reinforcement with higher temperature performance when compared to H201.




Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.