Engine and fuel hose and tubing

Superior performance

Our engine and fuel tubing hoses meet our customers’ most stringent emissions requirements along with the growing demand for more efficient, reliable systems. No matter the need – whether it’s a specification for duty cycle, temperature, pressure, or fuel type – we have solutions for trucks, buses, specialty vehicles, and agriculture and construction equipment that are proven to perform under the toughest conditions.

  • Long life - Highly abrasion resistant cover
  • Wider range of applications - Small number of hoses for many fuel options
  • Proven reliability - High temperature resistance

Explore hydraulic hose fittings

From crimp and reusable fittings, quick disconnect couplings to steel adapters and more, Danfoss delivers an incredible range of fittings and connectors for virtually any mobile or industrial application to help you make the right connection every time.

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.