Airbrake hose and tubing

Superior performance

After introducing the first nylon air brake tubing to replace metal and rubber brake lines, Danfoss offers a portfolio of flexible hose and tubing products with exceptional durability and superior resistance to oil, grease, gas, fuel, salts, moisture and chemicals.

  • Maximum durability - Under harsh operating conditions
  • High quality - Proprietary blended nylon materials
  • Light weight - Improves hose flexibility

Danfoss sets the standard for air brake solutions and innovation in the transportation industry.

For years, Danfoss has set the standard for air brake solutions and innovation in the transportation industry. The Synflex Solstice and Eclipse Tubing continues that innovation heritage with the use of proprietary thermoplastic materials and being the first to market with a multi-layered design.

The Synflex Solstice and Eclipse tubing meets and exceeds SAE/DOT and DIN/ISO performance requirements in addition to the more stringent OEM customer requirements. The EC038 air brake hose is a versatile hose bringing performance and value to market.

Eclipse & Solstice product features

  • Superior abrasion resistance
  • Ease of cutting
  • Enhanced flexibility and extension
  • Flow performance
  • UV stabilized, thermoformable
  • Formed and straight air brake harness assemblies
  • Available in standard and custom colors
  • Available in all standard sizes

Air brake tubing products include: bulk tubing, straight harnesses, formed harnesses, brass connectors, slider coils and cold air assemblies.

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.