Reduce maintenance costs
Danfoss swage fittings come in multiple configurations and are available as both components and complete fitting assemblies. Plus, swage carbon steel hose fittings come standard with Dura-Kote plating technology providing up to 1,000 hours of corrosion resistance so your equipment lasts longer and costs less to maintain.
- Optimized inventory - Mix and match components
- Dura-Kote plating - Superior Corrosion Resistance
- Design flexibility - Wide range of styles, configurations
Everswage hose ends, components and fittings
Everswage hose ends are permanently attached to Everflex Smooth Bore hose using a swaging process. The unique design of the Everswage collar allows a hose assembly fabricator to slide several collars at once on the hose. This significantly reduces the time required to fabricate an assembly. The most popular industrial fitting configurations, male pipe (NPT) and female JIC (SAE) swivels, are available in 300 Series stainless steel, carbon steel, or brass.
Everswage fittings
Danfoss' Everswage fittings are permanently attached to smooth bore hose using a swaging process. The unique design of the Everswage collar allows a hose assembly fabricator to slide several collars at once on the hose. This significantly reduces the time required to fabricate an assembly. The most popular industrial fitting configurations, male pipe (NPT) and female JIC (SAE) swivels, are available in 300 series stainless steel, carbon steel, or brass. Multiple configurations are available as well as both components and complete fitting assemblies.
Reduced assembly time
The unique design of the Everswage collar allows a hose assembly fabricator to slide several collars at once on the hose. This significantly reduces the time required to fabricate an assembly.

Dura-Kote plating advantage
Danfoss hose fittings now come with Dura-Kote plating, which gives you up to 1,000 hours of corrosion resistance. Dura-Kote is an innovative plating technology offers more corrosive protection for longer life, lower replacement costs, and improved appearance. This corrosion protection decreases the likelihood of leaking, which means less equipment downtime and greater productivity. Plus, there are no compatibility issues with Dura-Kote plating. The Danfoss hose fittings you rely on today will look, feel, and perform exactly the same.
- Same form and functional capabilities
- Same torque values and pressure ratings
- Same silver appearance
- Same procedures for assembly
Corrosion spreads- choose your components wisely!
In a 650 hours salt spray test Danfoss' family of components showed no corrosion migration in comparison to an assembly that combined an Danfoss fitting with competitor components. This test illustrates why it is so important to choose Danfoss components for your entire hose assembly.

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.