HMR CAN Rotary
HMR CAN Rotary enables efficient screen navigation and operation of machine functions by intuitive button control – the next level in operator comfort and machine modernization.
Superb operator comfort and efficiency
For operators who expect top-of-the-range comfort, safety and performance, the Danfoss HMR CAN Rotary excels on all counts. Our PLUS+1® mobile machine device enables screen navigation and machine function control at the push of a button – with the ability for customers to add a hand rest to top off the ergonomic design.
Taking the best features from the auto market, the HMR CAN Rotary minimizes the need to reach for the touch screen, buttons or dials on the display while the machine is in operation. Operators can maintain a full overview of performance by intuitive five-finger control, allowing for “blind” operation of the device.
The device features seven large buttons that can be easily configured with standard icons, over 3,500 different icons per ISO 7000, or fully customized for a truly unique appearance. Via an eighth button integrated in the rotary device knob, operators can enter commands and select functions. In addition to being convenient, this is an important safety feature that prevents accidental engagement.
Each button has RGB LEDs that provide an adjustable backlight and light bars that are controllable via CAN messaging – giving customers the flexibility to easily customize each button for color and frequency, while modernizing their machine.
Like all products in the PLUS+1® family, the HMR CAN is designed for demanding conditions. Rugged IP66 and IP67 ratings make it suitable for installation in open or enclosed cabs.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PLUS+1® HMR Can Rotary Input Device Data Sheet | Japanese | Japan | 04 Apr, 2019 | 1.3 MB | |
Data sheet | PLUS+1® HMR CAN Rotary Input Device Data Sheet | Chinese (CN) | China | 02 Nov, 2018 | 723.4 KB | |
Data sheet | PLUS+1® HMR CAN Rotary Input Device Data Sheet | English | Multiple | 05 Apr, 2019 | 628.9 KB | |
User guide | PLUS+1® HMR CAN Rotary Input Device Technical Information | English | Multiple | 15 Nov, 2019 | 2.7 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Legacy displays
To support customers during the phasing-out period, we continue to supply these displays as legacy products.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }HMC programmable HMI controllers
Our Human Machine Interface (HMI) CAN-based devices, such as HMC (Human Machine, CAN Control), combine ergonomic, modern and rugged into compact solutions for both open and enclosed cabs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DP570 series
DP570 model with 5.7” TFT color rugged displays (in-cab usage). User-programmable with PLUS+1® GUIDE Vector-Based Screen Editor (VBSE) for fast display development. Available with or without camera.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DP700 series
DP700 series with 7.0” TFT color rugged displays. User-programmable with PLUS+1® GUIDE Vector-Based Screen Editor (VBSE) for fast display development. Available with two camera inputs.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Offshore oil and gas applications
Upstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermal management
Danfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Work functions
Our total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.