Durable construction & best-in-class viewability
With smarter software tools and a growing library of pre-programmed visual elements, Danfoss VFX programmable displays help streamline front-end development and speed time to market, empowering you to create customized displays faster than ever before. Plus, VFX displays are engineered to perform and built to last in demanding environments and applications, helping your customers get more work done more efficiently.
- Rugged - Durable construction and best-in-class viewability
- Simple - Speed development and time to market
- Flexible - Six programming languages; supports CAN-open and J1939

Rugged construction that's proven to perform in any environment
Danfoss VFX displays provide best-in-class viewability, helping ensure safer, more productive operations. They’re designed to perform reliably in nearly every application and engineered to last, with a mean time to failure of 15,000 hours. Features include:
- Optically bonded display that helps eliminate glare and condensation build-up
- Powerful backlight for easy readability, even in direct sunlight
- Wide operating temperature range of -40°C to 85°C
- IP67 rating for high levels of ingress protection against water and dust

Sophisticated functionality that promotes greater productivity
VFX displays replace mechanical levers and switches with a highly visual, easy-to-use interface that greatly enhances operator experience. The displays help operators visualize information quickly, improving productivity and minimizing downtime. Features include:
- Full color graphics and exceptional screen resolution
- Projective capacitive technology enables the displays to sense touch commands
- System alerts with intuitive icons can help operators identify or even predict problems before they happen

Design flexibility that helps you meet customer needs
Meet the needs of a wide variety of applications with the flexibility of VFX displays. Features include:
- Six programming languages: Choose from the six standard languages defined by IEC 61131-3
- Supports both CANopen and J1939 communication protocols
- Two software-configurable CAN channels
- Two screen size options: 4.3 in and 7 in
- Removable bezel provides greater mounting flexibility

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.