Villa stations and district heating stations covering all Indirect Heating and Secondary connections for charging DHW systems or cylinder applications
An indirect substation with secondary connections for charging DHW systems or cylinder is used when district heating network conditions, such as pressure and temperature, do not allow direct connection. When a substation is connected indirectly, a heat exchanger provides energy-efficient heat transfer. It also ensures that the primary network supply side and the secondary building installation side remain safely separated.
In this way, the building application works regardless of pressure or temperature variations in the district heating network (hydronic balancing) and is safe from pipe breaks or leaks.
Charging DHW systems or cylinder needs to be connected to the station for domestic hot water purposes.
Features and benefits
Integrated components ensure safe operation, increases durability and minimize whole life costs
Benefit from optimized heat transfer and system control performance
Compact design - Minimum space required for installation
Thermostatic or electronic control of heating and cylinder temperature
Operates independently of differential pressure and flow temperature
Low energy loss
Wide capacity range – up to 85kW
Product range
Find the right villa station for your Indirect Heating & Secondary connections for cylinder applications
Check out our easy and simple product overview and find exactly the villa station that fits your application requirements.
Find the right indirect heating station for your Indirect Heating & Secondary connections for charging DHW systems or cylinder applications
Check out our easy and simple product overview and find exactly the station that fits your application requirements.