When supplies of freshwater are scarce or unavailable, for instance on board vessels, platforms, and rigs the need for production becomes evident. Being able to produce freshwater on demand is paramount in the marine and offshore industry. Our SONDEX® freshwater distillers are based on two, or more, titanium plate packs that act as evaporators and condensers. Other manufacturers commonly just use regular plate heat exchanger plates in the plate packs; however, this produces inferior results.
What does that mean for you?
We are never satisfied with inefficient solutions and as such, we are one of the only manufacturers in the world that produce specially designed, double-sided plates for use in freshwater distillers. The evaporator and condenser sides feature a vertical tube design that eliminates water scaling problems and reduces pressure drop. The channels provide excellent media distribution and are spacious enough to accommodate the larger vapor volumes. The other side features the SONDEX® Free Flow pattern, resulting in a highly efficient product that yields optimal results all the time.
Single and multi-stage distillers
We can deliver both single and multi-stage freshwater distillers, the choice of which depends on the intended application and whether it is going to be installed on board a vessel or on a rig.
Single-stage freshwater distillers require a relatively large amount of energy to operate, but are less expensive than their multi-stage counterparts. They are a common choice for vessels, as the engines on board produce large amounts of excess heat which can be utilized in the single-stage freshwater distillers, resulting both in the production of freshwater as well as the disposal of unwanted heat. The excess energy is thus put to good use and benefits the entire vessel, making single-stage freshwater distillers an obvious choice.
Multi-stage freshwater distillers, on the other hand, are more expensive but produce more freshwater and require less energy. The energy from the evaporation process is reused multiple times making multi-stage solutions ideal for rigs and other offshore platforms that do not generate excess heat and must instead actively produce energy. This way, the larger investment pays off in the long run with reduced energy costs for operation and increased freshwater production.

Micro plate technology
Our heat exchangers with the new state-of-the art Micro Plate™ technology feature next-generation efficiency and performance – giving you more from your district heating and cooling applications.

SONDEX® Free flow patterns
The SONDEX® Free Flow pattern is designed to treat media that is unsuitable for regular heat exchangers due to high viscosity, fiber and particle contents, or considerable risk of fouling.
Applications
- Marine/offshore industry
- Drinkable water production
- Process water production
- Domestic water production
- Salinity of 1-10 ppm
- Capacity of single-stage units: 1-100 metric tons of water/day
- Capacity of multi-stage units: 30-200 metric tons of water/day
- Construction materials: stainless steel, titanium
Features and benefits
High-vacuum design that lets the seawater evaporate at temperatures below 48 C°. This makes it possible to utilize excess heat from the cooling water of the engine jacket and put otherwise wasted energy to good use.
Our freshwater distillers require minimal supervision after startup, as they are fully automated and operate according to the given water flow and pressure. Furthermore, they are designed to require very little maintenance.
Featuring a salinometer, running-hour meter, and a chemical dosing unit by default, our freshwater distillers have all the equipment needed to ensure the correct salinity level for the desired freshwater output.
Our multi-stage freshwater distillers are based on regenerative energy utilization and are very well-suited for producing large quantities of freshwater, especially when the available energy is limited and costly to produce.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SONDEX® Fishbone platesSONDEX® Fishbone plate pattern technology is used for the vast majority of our plate heat exchangers. The pattern is designed for high thermal performance while using the allowed pressure drop in the most efficient manner. Available with different pressing depths, pattern pitch and angles – each plate has a pattern that is optimized for a certain duty.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SONDEX® Traditional plate heat exchangersSONDEX® Traditional plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SONDEX® Semi-welded plate heat exchangersSONDEX® semi-welded plate heat exchangers are the prime choice for challenging applications that involve aggressive media or high levels of pressure. We customize each heat exchanger to your specifications, and offer durable solutions designed to withstand extreme conditions and minimize the risks of operating with chemicals or refrigerants.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SONDEX® Plate and shell heat exchangers (SPS)Our SONDEX® Plate and shell heat exchangers (SPS) are perfect choices for condensation and steam heating duties. A fully welded plate pack makes the heat exchangers well-suited for handling aggressive media as well as high pressure levels and temperatures. Less space demanding and much lighter in weight, they are good replacements for shell and tube heat exchangers.