A new level of performance and cost-effectiveness
Designed for light commercial and commercial air conditioning systems, the range of TGE thermostatic expansion valves offers you a new level of performance and cost-effectiveness.
The TGE product range fits all air conditioning applications (from 2.75 to 34.7 TR) and can be customized for your specific requirements. With the TGE range you will get a hermetically tight design meeting the environmental demands of today and tomorrow. The TGE program can be used for the majority of fluorinated refrigerants.
One of the main benefits is the laser-welded stainless steel power element with double-diaphragm, which provides consistent functionality throughout its service life. In addition, the laser welded adjustment device reduce external leak from the valve body.
Features and benefits
Designed with a double-diaphragm, for a long service life
Top part in stainless steel
Adjustable superheat setting
Available with a maximum operating pressure (MOP) charge - Optional with various charges (e.g. anti-hunting charge)
Max. working pressure 46 bar (667 psig)
Mechanical connections (solder, flare, MIO, ORFS) available
Capacity range: 3.5 to 52 TR (12 to 182 kW) R410A
Compliance with ATEX hazard zone 2

Application Development Centers
Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Overview Brochure Thermostatic Expansion Valves | German | Multiple | 07 Jun, 2018 | 7.1 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | English | Multiple | 13 Mar, 2020 | 1.9 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Polish | Multiple | 06 Jun, 2018 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Portuguese | Multiple | 07 Jun, 2018 | 7.1 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Finnish | Multiple | 07 Jun, 2018 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Spanish, Castilian | Multiple | 06 Jun, 2018 | 7.0 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Russian | Multiple | 06 Jun, 2018 | 8.4 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Ukrainian | Ukraine | 24 Apr, 2020 | 8.4 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Italian | Multiple | 06 Jun, 2018 | 7.0 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Vietnamese | Multiple | 06 Jun, 2018 | 7.0 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves CVI | French | Multiple | 07 Jun, 2018 | 7.1 MB | |
Brochure | Overview Brochure: Thermostatic Expansion Valves | Chinese (CN) | Multiple | 06 Jun, 2018 | 7.2 MB |
Software

Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user's requirements or based on standard operating conditions.
Related products
-
T2 / TE2 thermostatic expansion valves, exchangeable orifice
T2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.
-
TR 6 thermostatic expansion valves, fixed orifice
TR 6 thermostatic expansion valves have been designed and developed with features especially for use in applications such as residential air conditioning systems, split systems, roof top units, heat pumps, light commercial air conditioning systems and chillers. The hermetic tight design meets environmental demands for today and the future. The TR 6 program is available for R22 and R410A, and models for other refrigerants can be produced to order.
Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.