Solenoid valves for CO₂

  • Overview
  • Documents
  • Software
  • Related products
  • Related applications

Solenoid valves for high pressure CO2 cooling applications in Food Retail

EVT high pressure range is a direct or servo operated valve specially designed for CO2 transcritical refrigeration systems.

EVT high pressure range is a direct or servo operated solenoid valve specially designed to fit into CO2 transcritical refrigeration systems. They can be applied in following applications:

  • EVT 1.2 direct operated for oil return, pressure equalization/relief control, high pressure hot gas bypass/dump and hot gas defrost.
  • EVT 2.0 and 3.0 servo operated for high pressure hot gas bypass/dump and hot gas defrost application.

EVT valves and coils are sold separately

Visit our Global Product Store!

Features and benefits:

Direct and servo operated mini piston solenoid valve with compact construction

Simple and fast mounting of Danfoss Clip-on coil

Designed for media temperature up to 150°C

Working pressure up to 140 bar with 110 bar MOPD

Copper solder connections for brazing

Stainless steel connections for Swagelok fittings

Body material in ECO brass (lead free < 0.1%)

Robust design ensures long lifetime

Supplied in version normally closed (NC)

In accordance with RoHS II, REACH, LVD and PED

Documents

Documents
Type Name Language Valid for Updated Download File type
Installation guide CO2 Solenoid valve, Type EVT English Multiple 20 Aug, 2021 502.1 KB .pdf
Promotion material CO2 solutions for small commercial cold rooms English Multiple 17 Feb, 2023 776.9 KB .pdf
Promotion material CO2 solutions for small commercial cold rooms Spanish, Castilian Spain 28 Mar, 2023 722.9 KB .pdf
Manufacturer's Declaration Danfoss MD 033F1035.AO English Multiple 23 Mar, 2023 472.7 KB .pdf
Brochure Save energy and protect the environment with CO2 solutions - Special version for Food Retail French Multiple 03 Jul, 2018 3.4 MB .pdf
Brochure Save energy and protect the environment with CO2 solutions - Special version for Food Retail French France 04 Aug, 2022 11.7 MB .pdf
Brochure Save energy and protect the environment with CO2 solutions - Special version for Food Retail English Multiple 07 Feb, 2023 23.1 MB .pdf
Brochure Save energy and protect the environment with CO2 solutions - Special version for Food Retail Italian Italy 16 Jul, 2022 20.1 MB .pdf
Brochure Save energy and protect the environment with CO2 solutions - Special version for Food Retail Spanish, Castilian Spain 30 Jun, 2022 9.9 MB .pdf
Brochure Smart Store Brochure German Multiple 20 Aug, 2020 3.7 MB .pdf
Brochure Smart Store Brochure English Multiple 05 Oct, 2022 23.8 MB .pdf
Data sheet Solenoid Valve - Type_EVT English Multiple 09 Jan, 2023 1.7 MB .pdf

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Watch how to assemble, disassemble and service EVT solenoid vavles

Related products

Related applications