Alsense Freemium

  • Overview
  • Contact us

The Alsense® Fremium program is divided into four steps with the following timeline:

Optimize performance of your food retail operations with Danfoss Alsense®. The IoT software enables cloud-based monitoring and management through data and insights. Built on the tried-and-true Microsoft Azure platform, Alsense® offers the security and scalability you need to stay ahead of the curve and helps you achieve:

  • Reduced food waste
  • Increased operational efficiency
  • Improved energy efficiency

We recognize, that it can be a big decision to include Alsense as part of your store digital infrastructure, that is why we have introduced Alsense® Freemium.

Alsense Freemium is an offering, that will let you try all Alsense Hubs for free for 3 months with data from your own shops. It is a prerequisite that you are already running on a supported system manager from Danfoss’ AK-SM800A Series.

And the following terms apply:

  • You will make available 3 stores with supported system managers from the Danfoss AK-SM800A Series
  • We will setup your stores in Alsense, and include 3 users in your Alsense Freemium subscription for 3 months for free
  • We will provide up to 3 hours support to get you connected to Alsense® via public IP using the https protocol. VPN setup is NOT included
  • We will provide default alarm types, default food types and default setpoints; plus a set of instruction videos, so you can make changes to these
  • We will answer your questions and requests on a best effort basis - but do not expect the same SLA’s as paying customers
  • After the Alsense freemium has ended you decide, if you want to continue on a paid subscription with one or more of the Alsense Hubs – or just opt out at no further cost If the Alsense Fremium is not for you, we can offer a demo setup, so you can see the solution at play in a generic store.
Read more about Alsense

Contact us

Meet our Experts

*
*
*
*
*
*
*

Please read our data privacy policy.