Robust and efficient unit compatible with R744
The Optyma™ iCO2 20MT/10LT can operate for Medium Temperature or Low Temperature applications. For medium sized to larger stores and hotels, restaurants and canteens with cold rooms or several display cabinets, the condensing unit offers a high level of efficiency through its connectivity options, and reliable performance.
Module controller assembly is not included with the unit and must be ordered separately.
Features and benefits
Operation with max. 46 dB(A) at 10 meters
Dedicated oil management to increase reliability
Connectable to Danfoss System Managers for remote monitoring and operational optimization (Po adjustment)
Variable load operation in up to 43°C ambient temperature
Maintain the cooling capacity at high ambient temperature
Can also be used in combination with AKVs and stepper valves
Maximum pipe length 100 m
PED Cat. II

Commissioning of cold rooms - best practices
Get guidance and best practice tips on the start-up procedure for commissioning a cold room — either for starting up a brand-new cold room or after a thorough refurbishing.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ iCO₂Optyma™ iCO₂ 4.6 kW (MBP) condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Module controller assemblyOptyma iCO2 20MT-10LT module controller assembly is a dedicated controller to ensure communication with the cold room controller, monitoring and upgrading condensing unit behaviour for commercial refrigeration systems
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ Plus INVERTERDanfoss Optyma™ Plus INVERTER combines our market leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ PlusOptyma™ Plus condensing unit is the top performer choice when quietness, high efficiency, connectivity and fastest installation and service matter. Available in standard or multi-refrigerant version.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ Slim PackOptyma™ Slim Pack condensing unit is the compact and cost-effective choice when space, low noise level, efficiency and simple installation matter. Available in standard or multi-refrigerant version.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Optyma iCO2 condensing units_eBrochure | Italian | Italy | 30 Jun, 2023 | 6.8 MB | |
Brochure | Optyma iCO2 condensing units_eBrochure | Spanish, Castilian | Spain | 02 Nov, 2022 | 3.2 MB | |
Brochure | Optyma iCO2 condensing units_eBrochure | English | Multiple | 16 Mar, 2023 | 2.3 MB | |
Brochure | Optyma iCO2 condensing units_eBrochure | Polish | Poland | 28 Apr, 2023 | 3.2 MB | |
Brochure | Optyma iCO2 condensing units_eBrochure | German | Multiple | 21 Apr, 2023 | 1.0 MB | |
Catalog | Optyma™ Packaged condensing units - Europe (EMA) | English | Multiple | 31 Jan, 2023 | 9.7 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-RSolenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ ControlOptyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Prosa IoTThe Prosa IoT telemetry device PR-SC4 paired with the ProsaLink app is a 24/7/365 simple solution to monitor your store assets remotely, get instant alarms and automated HACCP report.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ iCO₂Optyma™ iCO₂ 4.6 kW (MBP) condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Gas detection for commercial refrigerationWith the DGS gas sensor series, you can take gas detection to the next level in food retail applications such as supermarkets, process refrigeration plants, and refrigerated storage and warehousing.