VACON® NXP DC/DC Converter

  • Overview
  • Documents
  • Software
  • Related applications
  • Troubleshooting
  • Case studies

Energy support close to the consumption

To help improve performance by making better use of energy, energy storage is increasingly being introduced into systems to create hybrid solutions. Various storage methods are being used but, due to reductions in battery costs and increases in energy density, battery utilization is seen as being the fastest growing and more easily integrated storage medium available today. DC/DC converters can be used to connect to sources such as batteries, super capacitors, fuel cells and solar panels.

Due to the wide input range of the source voltages, for example battery, the VACON® NXP DC/DC Converter application can be used to match source voltage to a common DC bus system in order to utilize the stored energy to create the right DC bus voltage required to operate the machinery running on these hybrid systems.

The VACON® NXP DC/DC Converter application can be installed in both liquid- and air-cooled VACON® NXP drive modules.

Supply voltages and power range

Air cooled:

  • 3 x 380-500 V...180-1100 kW with battery voltages from 100Vdc* to 800Vdc**
  • 3 x 525-690 V...200-1200 kW with battery voltages from 100Vdc* to 1100Vdc**

Liquid cooled:

  • 3 x 380-500 V...160-1800 kW with battery voltages from 100Vdc* to 800Vdc**
  • 3 x 525-690 V...210-1800 kW with battery voltages from 100Vdc* to 1100Vdc**

*Minimum voltage is case dependent
**Depending on system DC bus voltage. Source (battery) voltage must always be lower than the DC bus voltage.

Features and benefits

Using the same VACON® NXP hardware and control platform, DC/DC converters require very little additional investment for the same amount of system flexibility

A modular solution, DC/DC converters are easily added to the DC bus of a system providing almost instant access to additional DC sources and easy expansion

Utilizing the same VACON® NXP hardware configurations, service teams require little to no additional training

Wide range of current ratings ensures simpler integration of an extensive variety of common battery bank voltages

Aging battery stacks are easy to replace to ensure reduced downtime

Compatible with a wide variety of DC voltage sources or energy storage mediums

Documents

Type Name Language Valid for Updated Download File type
Case story - AE Astrid_Helene English Multiple 20 Mar, 2019 439.1 KB PDF
Case story - AE DC backup protects power plant English Multiple 01 Nov, 2019 295.8 KB PDF
Case story - AE Future of the Fjords catamaran English Multiple 09 Apr, 2019 482.1 KB PDF
Fact sheet - AM Hybridization English Multiple 01 Sep, 2019 2.4 MB PDF
Certificate - BG ISO 9001 Drives BV 500F1065en English Multiple 01 Jan, 2019 278.5 KB PDF
Design guide - AJ VACON® Hybridization Design Guide English Multiple 01 Jan, 2017 3.8 MB PDF
Application guide - AB VACON® NXP DC DC Converter ADFIF101V079 English Multiple 01 Apr, 2019 788.0 KB PDF
Operating guide - AQ VACON® NXP DC DC Converter Operating G. English Multiple 01 Jan, 2017 1.0 MB PDF
Fact sheet - AM VACON® NXP DC/DC Converter English Multiple 01 Sep, 2019 2.0 MB PDF

Software

Type Name Language Updated Version Status Download File type
Fieldbus Firmware VACON® Advanced Safety Option Firmware 30 Aug, 2019 003 RL 3.1 MB ZIP
Fieldbus Firmware VACON® Advanced Safety Option Firmware 16 Dec, 2019 004 RL 3.1 MB ZIP
Software Tools VACON® NCDrive 05 Jun, 2019 2.0.40 RL 4.8 MB ZIP
Software Tools VACON® NCIPConfig 19 Dec, 2018 1.6.5.7 RL 672.6 KB ZIP
Software Tools VACON® NCLoad 05 Jun, 2019 1.0.32 RL 3.6 MB ZIP
Fieldbus Configuration Files VACON® NX OPTC3/C5 PROFIBUS GSD 11 Jan, 2016 RL 748.0 B ZIP
Fieldbus Configuration Files VACON® NX OPTC4 LonWorks XIF 11 Jan, 2016 RL 1.3 KB ZIP
Fieldbus Configuration Files VACON® NX OPTC6 CANopen EDS 27 Feb, 2018 RL 2.7 KB ZIP
Fieldbus Configuration Files VACON® NX OPTC7 DeviceNet EDS 01 Jan, 2012 RL 3.5 KB ZIP
VACON® NX OPTCP PROFINET GSDML 19 Feb, 2015 RL 7.4 KB ZIP
Application Software VACON® NXP DC/DC Converter Application 01 Mar, 2019 079 RL 1.3 MB ZIP
VACON® OPTCQ EtherNet/IP EDS 08 Jan, 2015 RL 13.2 KB ZIP
Fieldbus Configuration Files VACON® OPTE3/E5 PROFIBUS GSD 31 Mar, 2017 RL 13.4 KB ZIP
Fieldbus Configuration Files VACON® OPTE9 EtherNet/IP EDS 30 Sep, 2019 RL 70.7 KB ZIP
Fieldbus Configuration Files VACON® OPTE9 PROFINET IO GSDML 16 Jan, 2018 RL 145.2 KB ZIP
Fieldbus Configuration Files VACON® OPTE9 SIMATIC PDM EDD 30 Jun, 2017 RL 436.6 KB ZIP
Fieldbus Configuration Files VACON® OPTE9/EA EtherNet/IP AOI 16 Feb, 2018 RL 531.9 KB ZIP
Fieldbus Firmware VACON® OPTEA Adv. DualPort Eth. Firmware 07 Aug, 2019 004 RL 7.0 MB ZIP
Fieldbus Configuration Files VACON® OPTEA EtherNet/IP EDS 13 Nov, 2018 RL 54.0 KB ZIP
Fieldbus Configuration Files VACON® OPTEA PROFINET IO GSDML 13 Nov, 2018 RL 23.6 KB ZIP
Fieldbus Configuration Files VACON® OPTEA SIMATIC PDM EDD 13 Nov, 2018 RL 461.7 KB ZIP
Fieldbus Configuration Files VACON® OPTEC EtherCAT ESI 04 Apr, 2018 RL 151.5 KB ZIP
Software Tools VACON® Safe 24 Jun, 2019 1.0.2.0 RL 3.9 MB ZIP
Fieldbus Configuration Files VACON® TIA Portal Function Blocks 16 Feb, 2018 RL 2.9 MB ZIP

Related applications

  • Peak shaving
  • Integrating renewable energy sources (solar, fuel cells) to common DC bus systems
  • Adding energy storage (batteries) to common DC bus systems
  • Drives for marine power conversion and generation
    Drives for marine power conversion and generation

    Draw upon expertise from Danfoss to optimize energy storage solutions using drives for power conversion both on board vessels, and in shore power supply for quieter and cleaner harbors.

  • Drives for marine propulsion and thrusters

    For more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.

  • Industrial DC backup ensures no more voltage dips
    Industrial DC backup ensures no more voltage dips

    Achieve maximum uptime even during grid disturbances. Flexible targeted battery-based industrial DC backup solutions direct power supply to the most critical loads.

    These solutions support a combination of different energy storages to ensure a stable power supply when the national grid is unreliable, and ensure continuous running or controlled ramp down when required.

  • Intelligent power conversion for smart grids
    Intelligent power conversion for smart grids

    Balancing supply and consumption is a complex task in a distributed smart grid, and this is where Danfoss supports you with certified power conversion solutions, saving you time, cost and effort in testing and certification.

Troubleshooting

Ask our chatbot for help with faults, warnings and alarms.

Troubleshooting Chatbot

Case studies

  • Flexible DC backup protects Russian power plant
    Flexible DC backup protects Russian power plant

    A large Russian power plant vulnerable to main supply interruptions is now equipped with VACON® NXP DC/DC Converters for industrial DC backup. The system ensures uninterrupted power plant operation during even the briefest of supply voltage drops.

  • Future of the Fjords meets 2026 emission targets, today
    Future of the Fjords meets 2026 emission targets, today

    This world-first fully-electric carbon fiber vessel safeguards the pristine Norwegian fjord environment, ensuring zero emissions.

  • VACON® drives power hybrid ferries 24/7
    VACON® drives power hybrid ferries 24/7

    Passenger ferries bridge Amsterdam’s IJ River, keeping the city connected around the clock. Hybrid propulsion powered by VACON® drives ensures 24/7 uptime, smaller generator size, better air quality, less noise and easy maneuverability of the vessels.