Pumps for tap water applications

Tap water is used in numerous high pressure applications counting for instance industrial environments and fire fighting. For every application there is an unrelenting focus on quality, efficiency and reliability, and with solutions from Danfoss you are sure to get one of the most safe, clean and cost effective solutions available in the market.

In the Danfoss high-pressure product portfolio you will find everything you need to configure your next tap water solution, including valves, pumps, and nozzles – all optimized for high-pressure environments. Among others, Danfoss provides several axial piston pumps optimised for a wide variety of tap water applications. To avoid contamination during use, the high pressure pumps use only water as lubricant so that no oil is needed. At the same time the performance levels of the tap water solutions from Danfoss are second-to-none providing high reliability and reducing the energy bill.

The compact size, low weight and durable materials of the high pressure product range allow flexible configuration in almost any environment. The Total Cost of Ownership of the Danfoss solution is lower than for any other high-pressure solutions in the market due to the high efficiency and low operation and maintenance costs.

All products for tap water are supplied with the required technical documentation available online, including approvals and certifications for any market. Training programmes and local support help you all the way through specification, installation and commissioning.

Features and benefits

Zero risk of oil contamination

Best in class reliability

High energy efficiency, low CO2 emissions

Compact design, low weight, easy configuration

Long service life, only stainless steel used

Market leading Total Cost of Ownership (TCO)

HPP tap water case story - Danfoss

Case study

Pressure concepts keep North Carolina's sweet potatoes ready for market and protect investments worth millions of dollars - with Danfoss valves.

Contact us

For further information, please contact us.