Efficiency management

  • Overview
  • Related products
  • Related solutions

Drive improvement

Keeping machines and operators working at peak efficiency can mean the difference between profit and loss, significantly impacting the bottom line. With Danfoss Telematics solutions, it’s easy to track and monitor the efficiency-related data that can make a difference to profitability, so managers can make decisions to drive improvement. Below are just a few examples of how Danfoss Telematics solutions can put data to work:

Fuel consumption: Trackable for an entire fleet or for individual vehicles.

Workload: Reveals whether some machines are being underutilized while others are exceeding optimal workload parameters.

Duty cycle: Evaluation of a machine’s fuel consumption and emissions as it completes a standard work task in a set period of time — useful in comparing the performance and efficiency of multiple machines.

Fault codes: Remote monitoring allows technicians to better understand the nature of the error or failure prior to being deployed for service. 

Related products

  • PLUS+1® MC microcontrollers
    PLUS+1® MC microcontrollers

    Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.

  • PLUS+1® I/O modules
    PLUS+1® input/output modules

    Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.

  • PLUS+1® sensors
    PLUS+1® sensors

    Our temperature or pressure-detecting sensors link your machine functions to the control system. PLUS+1® compliance supports easy integration.

  • PLUS+1® software services, support and training
    PLUS+1® software services, support and training

    You can count on Danfoss quality and technical expertise when it comes to Software services, support and training.

Related solutions

  • Enhanced connectivity
    Enhanced connectivity

    With true global remote CAN connection, mobile Web portal access, and localized Wi-Fi capabilities, Danfoss Telematics solutions help ensure that machines — and the businesses they serve — run as efficiently as possible.

  • Remote service
    Remote service

    Danfoss Telematics solutions can update the entire fleet remotely in just minutes.

  • Fleet management
    Fleet management

    Whether it’s a fleet of two machines or 200, Danfoss Telematics solutions can provide convenient, real-time access to fleet data.

  • Anti-theft
    Anti-theft

    Danfoss Telematics solutions incorporate robust anti-theft technology to help keep expensive investments safe and businesses running.

  • Operator safety
    Operator safety

    Operators often work on jobsites under potentially hazardous conditions and in remote, limited-access locations. They can stay better protected with safeguards available through Danfoss Telematics solutions.