Connected food retail solutions from case to cloud

Together with forward-thinking retailers around the world Danfoss has taken sustainable food retail solutions to the next level through constant development of sustainable technologies and service concepts.

Danfoss Food Retail solutions offer high efficient refrigeration systems optimized for CO₂ refrigeration and other natural refrigerants. Danfoss components are designed to provide the lowest total cost of ownership, while at the same time reducing the carbon footprint of your supermarket refrigeration system.

Danfoss solutions not only ensure the perfect conditions for food in temperature controlled environments, they also help achieve near-zero downtime on store applications in order to improve food safety and reduce food loss.

Danfoss Enterprise Services

Danfoss Enterprise Services

Did you ever wonder why you need 24/7 monitoring of your stores? There are many good reasons, the first being good food quality and high food safety.

Danfoss ADAP-KOOL solutions have been developed based on more than 30 years of close cooperation with the global community of food retailers through and more than 80 years in the HVAC industry. Danfoss continuously develops its portfolio of components, controllers and advanced algorithms with the long-term ambition to create net-zero stores or even stores that give more energy than they take.

As a market leader with more than 50,000 food retail installations worldwide, Danfoss leads the development of integrated food retail refrigeration control solutions. Our experienced food retail specialists are ready to help you finding the right solution for your supermarket.

Features and benefits

Enhanced food safety

Maximized energy efficiency

Natural refrigerant solutions

Connected solutions from case to cloud

Monitoring and management services

Smart store video - Danfoss

Step inside of Danfoss smart store and discover the latest technologies

Every day, we are dedicated to make your supermarket just a little smarter

Related applications

  • Smart store - Danfoss
    Smart store

    The Smart Store solution enhances food safety and brings down the energy bill by integrated and smart control of refrigeration, HVAC, lighting and other applications.

  • CO2 solutions - Supermarket - Danfoss
    CO₂ in food retail

    Danfoss has pioneered CO₂ refrigeration systems for more than 10 years. Learn more about our CO₂ refrigeration solutions for supermarkets here.

  • Cases - Cold Rooms - Danfoss
    Display cases

    Accurate temperature and operation control of display cases and cold rooms are vital for high-quality and safe food products. Find your solution here.

  • Small Store Cooling - Danfoss
    Small format stores

    Small Store Solutions from Danfoss are adapted to the particular requirements of small stores when it comes to food retail refrigeration.

Highlighted products

  • Compressor and condenser controllers - Danfoss
    Compressor and condenser controllers

    Danfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems as well as in large power packs.

  • Evaporator and room control - Danfoss
    Evaporator and room control

    Danfoss offers a range of evaporator controls with thermostatic expansion valves or with electric expansion valves.

  • Danfoss AK-SM system managers for intelligent food retail refrigeration
    System managers

    The system manager is the key component of the intelligent Danfoss ADAP-KOOL® refrigeration system for food retail.

  • CTR electric expansion valves, transcritical CO₂
    CTR electric expansion valves, transcritical CO₂

    CTR 3-way heat reclaim valve is designed to allow full proportional control of the surplus heat from compressor pack into the heat exchanger of transcritical heat reclaim solutions, securing availability of heat and hot water. The CTR valve prevents pressure peaks eliminating costly system down-time and the risk of insufficient heat supply for store heating and hot water, regardless of installation size.

  • CCMT electric regulating valves, transcritical CO₂ - Danfoss
    CCMT electric regulating valves, transcritical CO₂

    The CCMT is an electric operated valve designed specifically for operation in CO2 systems. The valve is capable of functioning either as an expansion valve, as a pressure regulator for the gas cooler or as a gas bypass valve with back-pressure regulation in trans-critical or subcritical applications.

Case studies

  • Giant Eagle Danfoss
    Danfoss helps transform supermarkets into smart stores for demand response

    With an IoT-enabled demand response program utilizing Danfoss controllers and system managers, supermarket chain Giant Eagle is able to enhance food safety, detect malfunctioning equipment and reduce costly energy waste.

  • Russia’s first transcritical CO₂ hypermarket Danfoss
    Russia’s first transcritical CO₂ hypermarket

    In Voskresensk, Russian retailer Magnit has opened the first hypermarket in Russia using a transcritical booster refrigeration system with carbon dioxide (CO₂) — an eco-friendly and natural refrigerant.

  • Supermarket danfoss
    Engineering a cool supermarket with Danfoss technology

    As part of the luxury shopping mall Paseo La Galeria, Danfoss has supplied a refrigeration control system for the supermarket “Superseis”, including systems management for better energy efficiency in the food refrigeration application.

  • Italy
    Italy's largest hypermarket opts for CO₂ refrigeration

    The use of transcritical CO₂ refrigeration in warm climates has been a hot topic for years. In Milan, the brand new 10,000 m² Iper market is a pioneer in CO₂ refrigeration using ejector technology to enhance efficiency in temperatures up to 38 °C.

  • A case study on ejector efficiency based on four test sites Danfoss
    A case study on ejector efficiency based on four test sites

    The F-gas regulation in Europe and similar legislation in other parts of the world push for low-GWP solutions in food retail refrigeration. CO₂ is proving to be one of the most efficient low-GWP refrigerants thanks to the unique properties of the gas combined with technological discoveries that pave the way for optimum utilization of these properties.

  • CO₂ energy efficiency in supermarkets
    CO₂ energy efficiency in supermarkets

    Interest in carbon dioxide (CO₂) as a refrigerant in food retail applications has never been more intense than it is today and as such, there has been a lot of discussion with regards to the energy efficiency of these systems. The energy discussion is focused on two factors: climate change performance and financial justification.

News

  • We are back! To share hands-on expertise during Refrigerant Week 2018 - Danfoss
    We are back! To share hands-on expertise during Refrigerant Week 2018
    Thursday, July 5, 2018

    As the price of high Global Warming Potential (GWP) refrigerants increases and regulations become tougher, Danfoss is continuing its Refrigerant Week initiative to help industry professionals and decision-makers make the transition to lower-GWP refrigerants.

  • Danfoss ADAP-KOOL® System Manager
    Danfoss ADAP-KOOL® System Manager extends product line with two new additions
    Monday, June 25, 2018

    Danfoss is proud to announce two new additions to the heralded ADAP-KOOL® System Manager line: the AK-SM800AL, a dedicated alarm logger designed as an easy-to-use enhancement for system manager hosts, and the AK-SM810, a cost-effective format for small store applications.

  • Danfoss is proud to declare: "We love CO2", and with the Multi Ejector Solution™ you will too
    Danfoss is proud to declare: "We love CO₂", and with the Multi Ejector Solution™ you will too
    Tuesday, February 27, 2018

    CO2 is often regarded as the “big problem” when it comes to climate change. While in some regards it is a hazard, in other situations it can be the answer. In fact, when used as a refrigerant, CO2 can make a big difference when it comes to keeping people, products, and our planet cool.

Contact us

For further information, please contact us.