WEBINAR: The benefits of using high-pressure water mist for the fire fighting

Webinar
Date: 18 - 19 May, 2021
Location: Digital Event

A fire can occur anywhere and anytime. Even if put out quickly, water from the traditional firefighting sprinklers could cause serious property damage.

High-pressure firefighting water mist with high-pressure pumps and valves from Danfoss is a better solution. It reduces water use by 90% compared to traditional sprinkler systems. On top of that, it removes the heat and blocks the oxygen that fuels the fire.

After this webinar, you will know more about:

  • Advantages of high-pressure water mist
  • High-pressure pumps and valves from Danfoss
  • Some of the most challenging cases with small amount of space, and the highest need for reliability

Register here for:

Tuesday session on May 18th at 3:00 pm CET 

Wednesday session on May 19th at 9:00 am CET