Optimizes productivity
Low-flow PVG 16 covers simple to complex needs. Proven technology and components for customized valve stacks. Benefit from load-sensing functionality made for the low-flow segment. PVG 16 optimizes productivity, lowers total system costs and facilitates fulfillment of emissions and safety regulations. Use with the PVE series 6 actuator for seamless integration in advanced electrohydraulic systems.
PVE series 6 actuator
Incorporating a microcontroller for closed loop control, PVE series 6 delivers excellent spool control and built-in fault monitoring to the PVG 16. High tolerance towards temperature variations ensures a robust, reliable valve performance in all conditions.
Key applications
PVG 16 targets on a broad range of applications in the mobile machinery market. Typical applications are municipal vehicles, agricultural machinery, small cranes, construction machinery and road building applications.
Lower total system costs - machine benefits
Load-sensing technology for higher efficiency, safety, reduced energy consumption, and longer system life
Optimized system architecture and unique machine features due to design flexibility and modular concept
Improved efficiency obtained by precise matching of performance with flow requirements
Reduced cooling and fuel requirements
Low machine downtime supported by high quality products, modular concept and advanced product feedback
Optimized production processes and less inventory due to modular concept and short delivery time
Product features
Flow rating up to 65 l/min [17.2 US gal/min]
Work port pressure up to 400 bar [5,800 psi]
Actuator with integrated float function for increased safety
Actuator with closed loop control for built-in fault monitoring
Symmetrical and asymmetrical spools
Compensator and LS pressure limitation for advanced application requirements
Available with on/off and proportional CAN actuator for simplified machine wiring and bi-directional communication
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PVG 16 Proportional Valve Data Sheet | English | Multiple | 10 Mar, 2015 | 356.1 KB | |
Data sheet | PVG 16 Proportional Valve Data Sheet | Chinese (CN) | China | 10 Mar, 2015 | 427.5 KB | |
User guide | PVG 16 proportional valve group technical information | English | Multiple | 18 Mar, 2024 | 5.5 MB | |
User guide | PVG 16 Proportional Valve Group Technical Information | French | France | 20 Jan, 2020 | 7.0 MB | |
User guide | PVG 16 Proportional Valve Group Technical Information | Portuguese | Brazil | 29 Jun, 2015 | 8.3 MB | |
User guide | PVG 16 Proportional Valve Group Technical Information | German | Multiple | 21 May, 2019 | 6.0 MB | |
User guide | PVG 16 Proportional Valve Group Technical Information | Chinese (CN) | Multiple | 12 Jul, 2021 | 6.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG combinations
Danfoss offers solutions which makes it possible to combine up to four different valve families.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1000
JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Service Tool
The PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.