Rock-solid control
For the most demanding applications, only the highest flow and the highest pressure will do. The PVG 120 is built to take control.
Rock-solid control and optimum safety are more critical than ever when it comes to the biggest applications and the heaviest tasks. The load-sensing PVG 120 is a combined directional and flow control valve made for high flow, high pressure demands.
Application opportunities
Go with our PVG 120 and optimize work functions on mining and drill rigs, forestry attachments, marine applications like winches and bow thruster.
Machine benefits
Smooth load-independent flow control for optimum productivity and precise operation
Energy-efficient load-sensing technology for maximum safety and a long system life
Low internal leakage for optimum control
Product features
Open-center and closed-center versions suitable for use in systems with fixed or variable displacement pumps
Combinable with PVG 32
PLUS+1® Compliant, electrohydraulic PVE actuator
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | PVG 120 Proportional Valve Group Technical Information | English | Multiple | 09 Mar, 2015 | 4.9 MB | |
User guide | PVG 120 Proportional Valve Technical Information Manual | Japanese | Japan | 09 Mar, 2015 | 2.7 MB | |
User guide | PVG 120 Proportional Valve Technical Information Manual | Chinese (CN) | China | 09 Mar, 2015 | 2.7 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Series 45 open circuit axial piston pumps
Series 45 open circuit axial piston pumps are available in a wide range of displacements, from 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications and needs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }D1P open circuit high power axial piston pumps
The D1P is the new generation of servo controlled high power open circuit pumps. They are designed for high quality, reliability with high efficiency for easy installation.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1000
JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1-H
The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Offshore oil and gas applications
Making up nearly 30% of global crude oil production, upstream Offshore Oil and Gas activities are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe to maximize operating productivity and prevent unexpected downtime.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Onshore oil and gas applications
Making up the majority of the world’s total oil production, onshore Oil and Gas activities require a great deal of flexibility and scalability. A variety of oil reserve types, and typically a much greater number of oil wells per reserve than offshore, onshore equipment needs to be flexible and robust.
Case studies
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hydraulics power the new tunnel through the Alps
Powerful hydraulics are playing an important part in the construction of the new 55km Brenner Base Tunnel that will enable a faster rail connection between northern and southern Europe from 2020.