High performance
Enjoy the flow-sharing functionality of the PVG 100 – more performance with less horsepower under any conditions.
The flow-sharing technology of the post-compensated, load-sensing PVG 100 is ideal in systems where flow demand regularly pushes supply to the limits.
The modular PVG range is designed for maximum flexibility.
New PVG 100 high flow options tackle the heaviest loads
The new PVG 100 high flow post-compensated valve raises port flows with less work - pump margin of 15 bar [217 psi] - and lowers the return pressures. PVG 100 high flow options meet the increased demands for high efficiency and high flow solutions.
Sharing the flow
The PVG 100 distributes flow to multiple machine functions proportional to their load and flow requirements. As such, when demand exceeds supply each function remains up and running – on proportionally less flow. In the face of tougher emissions laws, there really is no better way to improve performance with less power and reduced energy consumption.
Machine benefits
Flow sharing for optimum controllability and user-friendliness
Load-independent flow control for precise operation and improved productivity
Load-sensing technology for higher efficiency, safety, reduced energy consumption, and longer system lifetime
Product features
Modular design, which can be combined with PVG 32
Post compensated flow sharing valve
Open spool-ends for mechanical actuation
Optimized return flow characteristics, which minimizes pressure loss
PVG proportional valves portfolio
Whether you’re moving the largest of loads or need the precise control that feels like an extension of the operator’s own hand, the family of Danfoss PVG proportional valves can address your unique challenges while delivering increased machine productivity and keeping pace with today’s shorter product cycles.
PLUS+1® programmable and compliant hardware
Maximized machine productivity − PLUS+1® programmable and compliant hardware secures simple integration in optimized systems.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PVG 100 Load Independent Proportional Valve Data Sheet | English | Multiple | 09 Mar, 2015 | 597.7 KB | |
User guide | PVG 100 Load Independent Proportional Valve Technical Information Manual | Chinese (CN) | Multiple | 21 Feb, 2022 | 9.1 MB | |
User guide | PVG 100 Load Independent Proportional Valve Technical Information Manual | Japanese | Japan | 19 May, 2023 | 8.0 MB | |
User guide | PVG 100 Proportional Valve Group Technical Information | English | Multiple | 15 Apr, 2021 | 8.9 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1000
JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1-H
The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Service Tool
The PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Offshore oil and gas applications
Making up nearly 30% of global crude oil production, upstream Offshore Oil and Gas activities are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe to maximize operating productivity and prevent unexpected downtime.