Proven-in-use features
The PVE S7 models are backwards compatible with PVE Series 4.
The new PVE Series 7 has a number of proven-in-use features that deliver the high reliability expected of a Danfoss Power Solutions product.
Extreme control: like reaching with your own hand
Easy integration and installation
Robustness from potting and encapsulation
Microcontroller with embedded software algorithms
Increased diagnostic coverage
Robust in extreme conditions from -40 to +90º C
40 years of experience with actuator technology
The PVE S7 is engineered based on existing, highly successful PVE Series.
Danfoss Power Solutions has supplied its customers with a wide range of electrical actuators for decades, and our vast technical expertise forms a solid foundation for the evolution of this new product.
Main analog PVE Series 7 variants
PVEH and PVES with proven-in-use 4 solenoid valve bridge technology
PVEA with proven-in-use 2 solenoid valve bridge technology
PVEM and PVEO with 2 solenoid valve bridge technology in a new, patented 3-way logic
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Electrohydraulic Actuator Analog PVE Series 7 Data Sheet | English | Multiple | 15 Sep, 2017 | 312.8 KB | |
Brochure | PVE Series 7 Brochure | English | United States | 09 Jan, 2017 | 8.5 MB | |
User guide | PVE Series 7 Electrohydraulic Actuators Technical Information | Chinese (CN) | China | 03 Mar, 2018 | 6.3 MB | |
User guide | PVE Series 7 Electrohydraulic Actuators Technical Information | Japanese | Japan | 04 Sep, 2023 | 5.3 MB | |
User guide | PVE Series 7 Electrohydraulic Actuators Technical Information | German | Germany | 12 Oct, 2017 | 6.1 MB | |
User guide | PVE Series 7 Electrohydraulic Actuators Technical Information | French | France | 08 Aug, 2017 | 6.1 MB | |
User guide | PVE Series 7 Technical Information | English | Multiple | 04 Aug, 2023 | 6.5 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® input/output modules
Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1000
JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1-H
The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 128/256 proportional valves
For the most demanding applications, only the highest flow and the highest pressure will do. The PVG 128 and PVG 256 are made for controlling the toughest applications.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.