KP / KPU pressure switches, standard applications

  • Overview
  • Documents
  • Related products
  • Learning

Great reliability and long service life

The KPU pressure switches from Danfoss are designed for commercial air conditioning and refrigeration, supermarket refrigeration, and food processing and storage, and come in low pressure, high pressure, and dual pressure varieties. KPU pressure switches are used for starting and stopping refrigeration compressors and fans on air-cooled condensers.

KPU thermostats are temperature operated electric switches available in single-pole, single-throw (SPST) and single-pole, double-throw (SPDT). KPUs are mainly used for temperature regulation, but can also be used in safety monitoring systems.

Features and benefits

High reliability both electrically and mechanically

Vibration and shock resistant pressure switch

Compact design

Fully-welded bellows element

Long service life

Adjustable pressure settings

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Overview Brochure: Pressure switches and Thermostats English Multiple 24 Jul, 2014 5.5 MB .pdf
Installation guide Pressure switch KP 15, KP 15A, KP 17W, KP 17B, KP 17WB, KP 47WB English Multiple 07 Sep, 2022 1.4 MB .pdf
Installation guide Pressure switch KPU English Multiple 16 Jun, 2020 846.7 KB .pdf
Data sheet Pressure switch type KP English Multiple 26 Feb, 2021 3.7 MB .pdf
Data sheet Pressure switch type KPU English Multiple 26 Feb, 2021 6.5 MB .pdf
Installation guide Pressure switch, KP 1, KP 1W, KP 1A, KP 2, KP 4, KP 5, KP 5A, KP 6W, KP 6B, KP 6S, KP 6AW, KP 6AB, KP 6AS, KP 7W, KP 7B, KP 7S English Multiple 13 Jun, 2023 881.7 KB .pdf
Data sheet Temperature controls designed with the contractor in mind English Multiple 01 Apr, 2024 8.9 MB .pdf

Related products

  • if (isSmallPicture) { Product photo of the ACB cartridge pressure switch by Danfoss; } else if (isBigColumns) { Product photo of the ACB cartridge pressure switch by Danfoss } else { Product photo of the ACB cartridge pressure switch by Danfoss }
    ACB cartridge pressure switches

    ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.

  • if (isSmallPicture) { Product photo of the MP differential pressure switch by Danfoss; } else if (isBigColumns) { Product photo of the MP differential pressure switch by Danfoss } else { Product photo of the MP differential pressure switch by Danfoss }
    MP differential pressure switches

    KP pressure switches are for use in refrigeration and air conditioning systems to give protection against excessively low suction pressure or excessively high discharge pressure. The switches are also used for starting and stopping refrigeration compressors and fans on air- cooled condensers.KP pressure switches are available in IP 30 and IP 44 enclosures.

Learning