ACB cartridge pressure switches

  • Overview
  • Documents
  • Related products
  • Learning

Long service life

The ACB and CCB cartridge pressure switches from Danfoss are small disc type pressure controls for use in air conditioning systems. With the switches you can expect robust and reliable operation and a long service life.

The small size, light weight and high degree of protection mean it can be mounted directly onto the air conditioning system where pressure regulation is required. The compact and simple design saves space and reduces installation costs.

The switches is available with different pressure settings and pressure connections to suit your particular requirements.

Features and benefits

Pressure range of -0.5 to 45 bar (-7.25 to 653 psi)

Type CCB is available for extreme high pressure.

Compact, lightweight design

All types of connections available

High durability

Water proof IP 66 version with wires

UL approval upon request

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Cartridge pressure switch, type ACB and CCB English Multiple 29 Dec, 2022 6.3 MB .pdf

Related products

  • if (isSmallPicture) { Product photo of the KP and KPU pressure switches for standard applications by Danfoss; } else if (isBigColumns) { Product photo of the KP and KPU pressure switches for standard applications by Danfoss } else { Product photo of the KP and KPU pressure switches for standard applications by Danfoss }
    KP / KPU pressure switches, standard applications

    KP pressure switches are optimized for light and heavy commercial refrigeration - excellent protection against low suction pressure or high discharge pressure.

  • if (isSmallPicture) { Product photo of the MP differential pressure switch by Danfoss; } else if (isBigColumns) { Product photo of the MP differential pressure switch by Danfoss } else { Product photo of the MP differential pressure switch by Danfoss }
    MP differential pressure switches

    KP pressure switches are for use in refrigeration and air conditioning systems to give protection against excessively low suction pressure or excessively high discharge pressure. The switches are also used for starting and stopping refrigeration compressors and fans on air- cooled condensers.KP pressure switches are available in IP 30 and IP 44 enclosures.

Learning