Reliable mechanical temperature controls
The temperature switches program includes temperature controls for general industrial as well as light industrial applications, controlling air and water. The components are reliable electromechanical controls, based on more than 80 years of experience.
Danfoss temperature switches are electromechanical controls which provide a volt free switch contact which will operate at the set temperature, thus providing a simple ON /OFF control.
The products provide user adjustment to increase or decrease the differential temperature between switch ON/OFF on rising / falling temperature, this enables their operation to be tuned to the application.
Features and benefits
A variety of standard controls
Highly specialized solutions
Simple monitoring functions
Critical safety precautions
Product overview
Get an overview of our range of temperature switches for industrial automation.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }CAS, temperature switch
The CAS series consists of a series of pressure controlled switches and temperature controlled switches. In this series, special attention has been given to meeting demands for a high level of enclosure, robust and compact construction and resistance to shock and vibration.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }KPS, temperature switch
In the KPS thermostats series, special attention has been given to meeting important demands for a high level of enclosure, a robust, compact construction and resistance to shock and vibration. The KPS range covers most outdoor as well as indoor application requirements, and are suitable for use in monitoring, alarm and regulation systems in factories, diesel plant, compressors, power station and on board ships.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBC 8100, block-type compact temperature switch
MBC 8100 thermostats are used in marine applications where space and reliability are the most important features. MBCs are compact thermostats, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }KP, temperature switch
Danfoss KP thermostats are used for regulating, monitoring and alarm systems in industry. The KP series are temperature-operated electric circuit breakers. The thermostats are fitted with a single-pole switch (SPDT), and can control single-phase AC motors of up to 2 kW directly.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }RT, temperature switch
RT thermostats incorporate a temperature controlled, single-pole change over switch where the contact position depends on the temperature of the sensor and the set scale value. The RT series consists of thermostats with room sensors, duct sensors and capillary tube sensors for general industrial and marine applications.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Differential pressure switch, type MBC 5080 and MBC 5180 | English | Multiple | 15 Dec, 2023 | 1.3 MB | |
Data sheet | Pressure switch and Thermostat, type CAS | English | Multiple | 05 Jul, 2023 | 1.7 MB | |
Data sheet | Pressure switch type BCP | English | Multiple | 27 Feb, 2017 | 812.9 KB | |
Data sheet | Pressure switch type MBC 5000 and MBC 5100 | English | Multiple | 15 Dec, 2023 | 3.6 MB | |
Data sheet | Pressure switch Type RT | English | Multiple | 06 Dec, 2022 | 3.4 MB | |
Brochure | Pressure switches and thermostats overview | English | United States | 03 Feb, 2022 | 871.5 KB | |
Brochure | Pressure switches and thermostats overview | English | Multiple | 16 Nov, 2021 | 774.4 KB | |
Data sheet | Pressure switches and thermostats type KP | English | Multiple | 26 Feb, 2021 | 2.9 MB | |
Data sheet | Thermostat type MBC 8000 and MBC 8100 | English | Multiple | 22 Dec, 2023 | 2.0 MB |