MP1 fixed displacement axial piston motors
MP1 motor is our next generation of fixed displacement axial piston motors. The MP1 motor is designed for use in mobile equipment using existing and proven technology.
These motors have been optimized around product life, package size, option variety, and low installation cost.
We offer rapid prototype delivery which will allow your application to get faster into the market.
MP1 motors are offered in two displacements in one package size, 20 and 24cc/rev, and are capable of operating in closed loop and open loop systems. Different mounting configurations are available: SAE A, B, and cartridge style two-bolt flange.
Fan Drive Systems
MP1 motors can be used in different fan drive circuits along with other Danfoss products, offering great versatility and flexibility to fit your needs.
Examples of Fan Drive system solutions using MP1 motors:


Features and benefits
Easy installation: Lightweight aluminum housing, shortest length in the market, low volume occupation in tight spaces such as engine compartments
Easy integration: Compact package size, cartridge mounting for easy integration into fan shroud, system solution when combined with other Danfoss products (MP1P, DDC20, S45, PLUS+1)
High efficiency: Lower fuel cost, more productivity, allows for downsizing with equal or better machine performance
High pressure capability: Max working pressure of 350 bar, enables downsizing of the Fan Drive system, higher durability and longer life
Wide range of options: PLUS+1 Compliant speed sensor, integrated loop flushing valve option, anti-cavitation and shock valve option, two displacements in a single package, SAE A, B, and cartridge style two-bolt mounting configurations available, tapered shaft with optional shaft seal dust protector for fan drive applications
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Service guide | MP1 Axial Piston Motors Parts Manual | English | Multiple | 23 Nov, 2020 | 4.2 MB | |
Data sheet | MP1 Axial Piston Motors Size 20/24 Data Sheet | English | Multiple | 05 Nov, 2019 | 848.8 KB | |
User guide | MP1 Axial Piston Motors Size 20/24 Technical Information | Chinese (CN) | China | 28 Oct, 2020 | 4.2 MB | |
User guide | MP1 Axial Piston Motors Technical Information | English | Multiple | 06 Dec, 2020 | 3.9 MB | |
User guide | MP1 Axial Piston Motors Technical Information | Japanese | Multiple | 06 Dec, 2020 | 3.3 MB |
Related products
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.