Micro channel heat exchangers

  • Overview
  • Documents
  • Software

Lightweight and immune to galvanic corrosion

The micro channel heat exchanger (MCHE) is ideal for use in residential and commercial air conditioning systems as well as in refrigeration equipment driven by energy efficiency and reduction of the refrigerant charge.

With the MCHE you get an ingeniously simple, all-aluminum design that is not only lightweight but is also immune to galvanic corrosion. The aluminum construction makes it one of the most sustainable solutions in the market due to its high strength, sealed design and recyclable materials.

The MCHE is highly efficient with the refrigerant flowing in micro channels. The design principle results in 30 percent less refrigerant charge compared to other heat exchangers.

Features and benefits

Compact design, less weight, sustainable materials

30% reduced refrigerant charge*

10% increased efficiency*

High corrosion resistance

*Under same conditions compared to Fin & Tube heat exchangers

Documents

Documents
Type Name Language Valid for Updated Download File type
Service guide Application, Installation and Maintenance Manual MCHE English Multiple 03 Jan, 2019 2.2 MB .pdf
Brochure MCHE - Tangible heat exchanger savings - Just eight steps away! English Multiple 08 Oct, 2014 4.8 MB .pdf

Software