Ice and snow melting controls

Product range

  • Snow Melting Controls
    Snow Melting Controls

    Danfoss offers a range of GX snow melting controllers and complimentary contactor panels designed to only be activated when snow/ice is present, minimizing operating costs.

  • GX850 ACP
    GX 850 Automatic Control Panel (ACP)

    The AWARD WINNING Danfoss GX Dual Zone Automatic Control Panel (ACP) is the most optimal solution for keeping any area free of ice and snow. The GX 850 acts on information received from sensors which register both temperature and moisture, then calculates the information ensuring that the heat will only be turned on when snow and/or ice is present. The result is optimal performance with maximum energy savings and minimum operating costs.

  • GX850M
    GX850M Controller

    The GX 850M Controller is the most optimal solution for keeping an area free of ice and snow. The GX 850M acts on information received from sensor(s) which register both temperature and moisture, then calculates the information ensuring that the heat will only be turned on when snow and/or ice is present. The result is optimal performance with maximum energy savings and minimum operating costs.

  • DS-2C Snow Melt Controller
    DS-2C Snow Melt Controller

    The DS-2C is designed for economical and effective control of GX Mats and GX cables in residential and commercial snow and ice melting applications. With versatility in mind, it can be used as a stand alone controller or as a sensor for larger systems. It regulates cable operation in driveways, sidewalks, and ramps. 

  • DS-5C Snow Melt Controller
    DS-5C Snow Melt Controller

    The DS-5C built-in sensor and snow melt controller is designed for economical and effective control of GX mats cables in residential and commercial snow and ice melting applications. Built for bigger heating loads, the DS-5C regulates cable operation in driveways, sidewalks, and ramps as a stand alone controller or as a sensor for larger heating systems.