Residential solutions for roof and gutter deicing
Danfoss RX Kits provide the protection needed to prevent ice dams and build-up from damaging residential buildings, roofs, and gutters. The RX Kit heating cable is constant watt ensuring maximum energy efficiency, and designed for use with metal or asphalt roofing.
Simply plug the RX kits directly to the power receptacle for excellent moisture, corrosion, and impact protection.
Features and benefits
Professional grade cable and AC Plug
100% aluminum foil screen
Electrical shock resistant (ESR)
High grade heating element
Tough UV rated cable with withstand the harshest conditions
Kit comes complete with necessary shingle and spacer clips
Two year warranty
Technical data
- Cable Construction: Twin conductor, constant watt
- Cable Diameter: 1/4" (6mm)
- Rated Voltage: 120V
- Max. Rated Temperature: 220°F (105°C)
- Conductor Insulation: Teflon™ FEP
- Outer Insulation: PVC
- For Use With: Metal or Asphalt roofing
- Cable Lengths Available: 30 ft. - 265 ft.
All RX Kits come complete with a 120V ground plug heating cable, spacer & shingle clips, 6 ft. power lead, & instructions.
Basic product selector
To determine cable length needed use the guide below:
- Total length (ft) of roof line (A) X 5 = RL
- Total length (ft) of all down spouts (E) X 2 = DS
- Add RL + DS = estimated length (ft) of cable required
*See installation manual for more complicated roof lines
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Catalog | Electric Heating Product Catalog | English | Multiple | 14 Mar, 2019 | 2.6 MB | |
Data sheet | RX Kit Datasheet | English | Multiple | 29 Jan, 2019 | 202.9 KB | |
Operating guide | RX Kits For roof and gutter deicing applications (Installation and Operation Manual) | English; French | Multiple | 06 Mar, 2020 | 6.0 MB | |
Brochure | RX Roof and Gutter Deicing Brochure | English | Multiple | 21 Aug, 2017 | 1.2 MB |
Related products
Support
Technical Support
Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.