Thermal actuators

  • Overview
  • Products

Products

  • ABRA-A5 Electric Thermal Actuator, ON/OFF
    ABRA-A5 Electric Thermal Actuator, ON/OFF

    The ABRA-A5 ON/OFF zone valve actuator has been specifically designed for use with Danfoss RA2000, RA-C, and RA15/6 series of valves used for heating and cooling applications.

  • ABNM-A5 Thermal Actuator, 0-10V
    ABNM-A5 Thermal Actuator, 0-10V

    The ABNM-A5 thermal actuator is a 0-10V, proportional actuator designed for use with RA2000 thermostatic radiator valves in heating and cooling applications.

  • ABV Adjustable Flow Limitation and Manual Operation Actuator
    ABV Adjustable Flow Limitation and Manual Operation Actuator

    ABV is a thermo-hydraulic actuator for two point control used to control floor temperature, floor heating systems, hot-water service systems, zone valves and district heating systems.

  • TWA Actuators
    TWA-A and TWA-V Actuators

    TWA actuators are used to electrically activate valves on hot water heating systems, where slow opening and closing is desirable to eliminate water hammer associated with quick acting valves.