FH room thermostats are designed to provide single room temperature control in hydronic floor heating systems.
Model: FH-WS Thermostat (Code No. 088H0024)
- Power Supply: 24VAC
- Scale: Celsius
- Temperature Range: 6-30° C
- Night Setback: Manual (Automatic via external timer, not included)
- Floor Sensor: Optional
Floor Sensor for FH (Code No. 088H0025)
- Style: NTC, 30kOhm
- Length: 10 ft. (3 m) Extendable
- Temperature Range: 50° - 86°F (6° - 30°C)
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Installation guide | FH Hydronic Floor Heating Thermostats | English | United States | 17 Jun, 2008 | 599.0 KB | |
Data sheet | FH-WS Electronic Room Thermostat | English | United States | 02 Mar, 2010 | 117.0 KB | |
Catalog | Hydronic Specialties Catalog VKKIA122 | English | United States | 20 Mar, 2017 | 2.0 MB |
Related products
Support

Technical Support
Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.