PLUS+1® CS100 cellular gateway

  • Overview
  • Documents
  • Downloads
  • Related products
  • Related applications
  • Related solutions

Flexible data and position logging

The CS100 provides high quality, plug and perform ease of installation, and cost effective solutions to fit the remote monitoring needs of today’s mobile machines.

Product highlights

The CS100 includes LTE Cat M1 and 2G cellular communications, GNSS positioning, 2 multifunction I/O, Power Management Port and 2 CAN bus ports. The CS100 is configured and managed from the PLUS+1® Connect portal.

Features and benefits

Easy to install enclosure

Plug and perform solution

LTE Cat M1 and 2G cellular

PLUS+1® Connect portal to configure logging of machine and position data

Firmware-over-the-air (FOTA) update

Internal cellular and GNSS antennas

Factory-installed SIM Card

2 CAN buses 2.0A/B

IP67 (with connector mated)

2 multifunction I/O

Power management driven by CL15 including low-power mode with cyclic configurable wake-up

Flexible mounting options

GNSS position tracking

Factory-installed security certificate

Internal non-volatile memory allows stored Data Logging for:

  • CAN messages
  • GNSS position

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet PLUS+1® Connect CS100 Cellular Gateway Data Sheet English Multiple 14 Sep, 2023 415.5 KB .pdf
User guide PLUS+1® Connect CS100 IoT Gateway Technical Information English Multiple 15 Sep, 2023 3.1 MB .pdf

Related products

  • if (isSmallPicture) { PLUS1® CS500 IoT gateway; } else if (isBigColumns) { PLUS1® CS500 IoT gateway } else { PLUS1® CS500 IoT gateway }
    PLUS1® CS500 IoT gateway

    The PLUS+1®  Connect CS500 IoT Gateway offers machine operators, owners, service technicians, and fleet managers the ability to connect and interact with their machines and provides cost-effective solutions to fit the remote monitoring needs of today's mobile machines.

  • if (isSmallPicture) { PLUS+1® CS10 wireless gateway; } else if (isBigColumns) { PLUS+1® CS10 wireless gateway } else { PLUS+1® CS10 wireless gateway }
    PLUS+1® CS10 wireless gateway

    Engineered by our security experts and designed for the harsh environments common with Off-Highway performance, the CS10 is a rugged and secure wireless device for machine monitoring – local or remote.

Related applications

  • if (isSmallPicture) { Agriculture; } else if (isBigColumns) { Agriculture } else { Agriculture }
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Crane and material handling; } else if (isBigColumns) { Crane and material handling } else { Crane and material handling }
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • if (isSmallPicture) { Forestry; } else if (isBigColumns) { Forestry } else { Forestry }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

  • if (isSmallPicture) { Heavy machinery; } else if (isBigColumns) { Heavy machinery } else { Heavy machinery }
    Heavy machinery

    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.

  • if (isSmallPicture) { Lawn and turf; } else if (isBigColumns) { Lawn and turf } else { Lawn and turf }
    Lawn and turf

    Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.

Related solutions