TM70 handheld transmitters
The TM70 handheld transmitters are robust and reliable, designed to be used in industrial applications.
These have been successful products for many years and we will keep supplying them as the new handhelds are being introduced to the market.
The following handheld transmitters are currently available:
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | T70 1 HALL Transmitter Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 877.8 KB | |
Data sheet | T70 1 HALL Transmitter Data Sheet | Chinese (CN) | Multiple | 19 Nov, 2020 | 946.1 KB | |
Data sheet | T70 1 HALL Transmitter Data Sheet | English | Multiple | 17 Feb, 2022 | 878.3 KB | |
User guide | T70 1 HALL Transmitter User Manual | English | Multiple | 28 Mar, 2019 | 3.0 MB | |
User guide | T70 1 HALL Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 2.9 MB | |
Data sheet | T70 1 Transmitter Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 877.8 KB | |
Data sheet | T70 1 Transmitter Data Sheet | English | Multiple | 17 Feb, 2022 | 878.2 KB | |
Data sheet | T70 1 Transmitter Data Sheet | Chinese (CN) | Multiple | 19 Oct, 2020 | 945.5 KB | |
User guide | T70 1 Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 2.9 MB | |
User guide | T70 1 Transmitter User Manual | English | Multiple | 28 Mar, 2019 | 3.0 MB | |
Data sheet | T70 2 HALL Transmitter Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 842.2 KB | |
Data sheet | T70 2 HALL Transmitter Data Sheet | English | Multiple | 17 Feb, 2022 | 704.0 KB | |
Data sheet | T70 2 HALL Transmitter Data Sheet | Chinese (CN) | Multiple | 19 Nov, 2020 | 771.9 KB | |
User guide | T70 2 HALL Transmitter User Manual | English | Multiple | 28 Mar, 2019 | 3.0 MB | |
User guide | T70 2 HALL Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 2.9 MB | |
Data sheet | T70 2 Transmitter Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 842.1 KB | |
Data sheet | T70 2 Transmitter Data Sheet | Chinese (CN) | Multiple | 19 Nov, 2020 | 771.8 KB | |
Data sheet | T70 2 Transmitter Data Sheet | English | Multiple | 17 Feb, 2022 | 704.0 KB | |
User guide | T70 2 Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 2.9 MB | |
User guide | T70 2 Transmitter User Manual | English | Multiple | 28 Mar, 2019 | 3.0 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }T70 1 ATEX
The T70 1 ATEX is used in industrial applications like the overhead crane. It is a classic handheld unit used for lifting application.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Ikompact
Ikompact is our handheld unit exclusively designed for mobile applications. This transmitter works in the 2.4 GHz universal band and it is used in utility/service cranes.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }T70 2 ATEX
This transmitter is specially used in industrial applications. The customized features for hazardous environments allows you to have multiple configurations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Ikore
Ikore transmitter represents the new generation of handheld units and is ready to operate in the 2.4 GHz universal band.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Ikargo
Ikargo transmitter represents the new generation of handheld units.