T70 2 ATEX: Customization for hazardous areas
T70 2 ATEX is a very well established transmitter and it is specially used in industrial applications, such as the overhead crane. This handheld unit has 10 push buttons, which allows you to have multiple configurations.
Features and benefits
Specifications
Transmitter | T70 2 ATEX |
Stop function | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 |
Anti condensation system | Na |
Frequency band | Multiband (400 – 930 MHz) |
Main mechanisms (max. #) | Pushbutton (10) |
Auxiliary mechanisms | Toggle & rotary switches |
Removable EEPROM | External |
Battery model | BT06K-ATEX |
Battery life | 8 h |
Operating temperature range | -20C +70C (-4F +158F) |
Weight (with battery) grams | 600 |
Harness | Hand strap / shoulder strap |
Display | Na |
Cable connection | Na |
Range limiter | Na |
Associated receivers | R70/R70 ATEX Z1/R70 ATEX Z2 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | T70 2 ATEX Transmitter Data Sheet | English | Multiple | 10 Dec, 2021 | 455.6 KB | |
Data sheet | T70 2 ATEX Transmitter Data Sheet | English | Multiple | 12 Oct, 2020 | 454.8 KB | |
User guide | T70 2 ATEX Transmitter User Manual | English | Multiple | 12 Oct, 2020 | 3.0 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }T70 1 ATEX
The T70 1 ATEX is used in industrial applications like the overhead crane. It is a classic handheld unit used for lifting application.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Offshore oil and gas applications
Making up nearly 30% of global crude oil production, upstream Offshore Oil and Gas activities are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe to maximize operating productivity and prevent unexpected downtime.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Onshore oil and gas applications
Making up the majority of the world’s total oil production, onshore Oil and Gas activities require a great deal of flexibility and scalability. A variety of oil reserve types, and typically a much greater number of oil wells per reserve than offshore, onshore equipment needs to be flexible and robust.