Service design and endless options
IK4 is the most configurable console box from the Ikontrol transmitters range. It is used for applications, which demand up to 8 proportional outputs and 20 auxiliary mechanisms.
Machines such as shotcrete pumps, highway and airport paving equipment and machines that demand a high degree of customization benefit from the use of an IK4 on the field.
Features and benefits
Specifications
Transmitter | IK4 |
Stop function | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 |
Anti condensation system | Goretex film |
Frequency band | Multiband (400 – 930 MHz) |
Main mechanisms (max. #) | Joysticks (4) / Paddles (8) |
Auxiliary mechanisms | Pushbutton, toggle and rotary switches |
Removable EEPROM | External |
Battery model | BT27IK |
Battery life | 16 h |
Operating temperature range | -20C +70C (-4F +158F) |
Weight (with battery) grams | 2300 g |
Harness | Belt / shoulder strap |
Display | 3.5-inch color TFT |
Cable connection | Yes (M12 connector) |
Range limiter | Yes |
Associated receivers | R13/R70/R70 PLUS/MPCAN/MP20 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | IK4 Transmitter Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 320.0 KB | |
Data sheet | IK4 Transmitter Data Sheet | Chinese (CN) | Multiple | 04 Nov, 2020 | 389.8 KB | |
Data sheet | IK4 Transmitter Data Sheet | English | Multiple | 19 May, 2021 | 322.6 KB | |
User guide | IK4 Transmitter User Manual | English | Multiple | 06 May, 2021 | 5.0 MB | |
User guide | IK4 Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 4.7 MB | |
Data sheet | TM70 and Ikontrol Installation Guide | English | Multiple | 28 Sep, 2021 | 696.7 KB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }IK3
IK3 is Danfoss' most versatile console box from the Ikontrol range and it is specially used in applications that demand up to 6 proportional outputs and 12 auxiliary mechanisms.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }IK2
IK2 is the compact console box from the Ikontrol range and it is specially used in applications that demand up to 4 proportional outputs and 6 auxiliary mechanisms.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Offshore oil and gas applications
Making up nearly 30% of global crude oil production, upstream Offshore Oil and Gas activities are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe to maximize operating productivity and prevent unexpected downtime.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Onshore oil and gas applications
Making up the majority of the world’s total oil production, onshore Oil and Gas activities require a great deal of flexibility and scalability. A variety of oil reserve types, and typically a much greater number of oil wells per reserve than offshore, onshore equipment needs to be flexible and robust.