When service meets design
IK3 is our most versatile console box from the Ikontrol range. It is specially used in applications that demand up to 6 proportional outputs and 12 auxiliary mechanisms. Machines such as concrete pumps, knuckle booms and drilling machines benefit from the use of an IK3 on the field.
Features and benefits
Specifications
Transmitter | IK3 |
Stop function | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 |
Anti condensation system | Goretex film |
Frequency band | Multiband (400 – 930 MHz) |
Main mechanisms (max. #) | Joysticks (3) / Paddles (6) |
Auxiliary mechanisms | Push button, toggle and rotary switches |
Removable EEPROM | External |
Battery model | BT27IK |
Battery life | 14 to 20h (use at 50%) |
Operating temperature range | -20C +70C (-4F +158F) |
Weight (with battery) grams | 1780 g |
Harness | Belt / shoulder strap |
Display | 3.5” Colour TFT |
Cable connection | Yes (M12 connector) |
Range limiter | Yes |
Associated receivers | R13/R70/R70 PLUS/MPCAN/MP20 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | IK3 Transmitter Data Sheet | Chinese (CN) | Multiple | 03 Nov, 2020 | 388.6 KB | |
Data sheet | IK3 Transmitter Data Sheet | Spanish, Castilian | Multiple | 01 May, 2019 | 320.0 KB | |
Data sheet | IK3 Transmitter Data Sheet | English | Multiple | 27 Mar, 2019 | 319.4 KB | |
User guide | IK3 Transmitter User Manual | Spanish, Castilian | Multiple | 29 May, 2019 | 4.7 MB | |
User guide | IK3 Transmitter User Manual | English | Multiple | 27 Mar, 2019 | 4.8 MB | |
Data sheet | TM70 and Ikontrol Installation Guide | English | Multiple | 28 Mar, 2019 | 669.5 KB |
Related products
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
Offshore oil and gas applicationsMaking up nearly 30% of global crude oil production, upstream Offshore Oil and Gas activities are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe to maximize operating productivity and prevent unexpected downtime.
-
Onshore oil and gas applicationsMaking up the majority of the world’s total oil production, onshore Oil and Gas activities require a great deal of flexibility and scalability. A variety of oil reserve types, and typically a much greater number of oil wells per reserve than offshore, onshore equipment needs to be flexible and robust.