When nothing else will do the job, try our R70 PLUS receiver
R70 PLUS is our most customizable and robust solution for the highest complexity applications, focusing mainly in relay and proportional signals.
Features and benefits
Specifications
Receiver | R70 PLUS |
Stop function | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 |
Frequency band | Multiband (400 – 930 MHz) |
AC Power Supply | 48 - 230 Vac ±25% (Multi voltage) / 18-30 Vac |
DC Power Supply | 8-36 Vdc |
Antenna | External |
Removable EEPROM | Internal |
Signalling | Internal |
ON / OFF outputs (Max.) | 53 |
Analogue Outputs (Max.) | 10 |
CANopen | Yes |
ON / OFF inputs (Max.) | 44 |
Analogue Inputs (Max.) | 8 |
Maximum output Current | 8A |
Working Temperature Range | -20C + 70C (-4F + 158F) |
Weight | Configuration dependable |
Dimensions (LxWxH mm) | 350x250x150 |
Cable connection | Yes |
Associated Transmitters | IK3/IK4 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | R70 PLUS Receiver Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 292.2 KB | |
Data sheet | R70 PLUS Receiver Data Sheet | English | Multiple | 29 Mar, 2019 | 291.7 KB | |
User guide | R70 PLUS Receiver User Manual | Spanish, Castilian | Multiple | 01 Jul, 2019 | 3.1 MB | |
User guide | R70 PLUS Receiver User Manual | English | Multiple | 29 Mar, 2019 | 3.3 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R06
R06 receiver is one of the most cost effective solution for simple relay applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R13 F
R13 F receiver can be configured to have extra digital analogue or CAN outputs. These are creating a very customizable solution for each application.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R13 B
R13 B receiver is the standard solution for industrial cranes.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R70
R70 receiver can accommodate from relays to proportionals, to CAN solutions and every mix in between due to its modular approach.