Our customizable solution
R13 F can be configured to have extra digital analogue or CAN outputs, creating a very customizable solution for each application.
Features and benefits
Specifications
Receiver | R13 F |
Stop function | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 |
Frequency band | Multiband (400 – 930 MHz) |
AC Power Supply | 48 - 230 Vac ±25% (Multi voltage) / 18-30 Vac |
DC Power Supply | 8-36 Vdc |
Antenna | External |
Removable EEPROM | External |
Signalling | External |
ON / OFF outputs (Max.) | 21 |
Analogue Outputs (Max.) | 4 |
CANopen, Profibus-DP, Profinet | Yes |
ON / OFF inputs (Max.) | 24 |
Analogue Inputs (Max.) | 6 |
Maximum output Current | 8A |
Working Temperature Range | -20C + 70C (-4F + 158F) |
Weight | Configuration dependable |
Dimensions (LxWxH mm) | 245x160x80 |
Cable connection | Yes |
Associated Transmitters | T70 1/ T70 2/ T70 1 HALL/ T70 2 HALL/ T70 1 ATEX/ T70 2 ATEX/ IK2/ IK3/IK4 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | R13 F Data Sheet | English | Multiple | 21 Jan, 2022 | 877.5 KB | |
User guide | R13 F Receiver User Manual | English | Multiple | 29 Mar, 2019 | 3.4 MB | |
User guide | R13 F Receiver User Manual | Spanish, Castilian | Multiple | 01 Jul, 2019 | 3.3 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R13 B
R13 B receiver is the standard solution for industrial cranes.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R70 PLUS
R70 PLUS receiver is our most customizable and robust solution for the highest complexity applications. It is focusing mainly in relay and proportional signals.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R70
R70 receiver can accommodate from relays to proportionals, to CAN solutions and every mix in between due to its modular approach.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R06
R06 receiver is one of the most cost effective solution for simple relay applications.