The hoist receiver
R06 is one of the most cost effective solution for simple relay applications.
Features and benefits
Specifications
Receiver | R06 |
Stop function | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 |
Frequency band | Multiband (400 – 930 MHz) |
AC Power Supply | 48 - 230 Vac ±25% (Multi voltage) / 18-30 Vac |
DC Power Supply | 8-36 Vdc |
Antenna | Internal |
Removable EEPROM | Internal |
Signalling | Internal |
ON / OFF outputs (Max.) | 6 |
Analogue Outputs (Max.) | N/A |
CANopen | Yes |
ON / OFF inputs (Max.) | 4 |
Analogue Inputs (Max.) | 1 |
Maximum output Current | 6A |
Working Temperature Range | -20C + 70C (-4F + 158F) |
Weight | 640 grams |
Dimensions (LxWxH mm) | 151 x 129 x 61 |
Cable connection | Yes |
Range limiter | Yes |
Associated Transmitters | T70 1/ IK2 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | R06 Receiver Data Sheet | English | Multiple | 22 Feb, 2022 | 1.0 MB | |
Data sheet | R06 Receiver Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 1.0 MB | |
User guide | R06 Receiver User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.3 MB | |
User guide | R06 Receiver User Manual | English | Multiple | 31 Mar, 2022 | 3.5 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R13 F
R13 F receiver can be configured to have extra digital analogue or CAN outputs. These are creating a very customizable solution for each application.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R13 B
R13 B receiver is the standard solution for industrial cranes.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R70 PLUS
R70 PLUS receiver is our most customizable and robust solution for the highest complexity applications. It is focusing mainly in relay and proportional signals.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }R70
R70 receiver can accommodate from relays to proportionals, to CAN solutions and every mix in between due to its modular approach.