R70 ATEX Z1

  • Overview
  • Documents
  • Related products

The receiver for hazardous areas

R70 ATEX Z1 explosion proof receivers are created for hazardous areas, which is why it is crucial for them to keep high security standards.

Features and benefits

The locating of available frequencies or better-quality ones takes place automatically without any user intervention. This makes it more convenient for the user, and allows productivity to be increased as it almost completely cuts the downtime of the equipment and, therefore, of the machine being operated through the remote control device. 

Worldwide compatible multi-band radio. Possibility of full-duplex communication. Easily customizable via EEPROM. 

Tether connection between the transmitter and receiver as an alternative to radio connection. In the event that radio control is not permitted or there are no charged batteries, the radio remote can be used with a wired connection between the transmitter and receiver. If a wired connection is used, the transmitter is powered by the receiver. 

Removable memory card. Quick and easy restoration of service with a spare unit in the event of transmitter or receiver failure. If the transmitter is completely destroyed, the replacement can copy the EEPROM from the receiver. 

Possibility of working with a single transmitter and multiple receivers at the same time. 

Receiver R70 ATEX Z1 
Stop function  Cat. 3 – PLd 
Ingress protection  IP65/NEMA4 
Frequency band  Multiband (400 – 930 MHz) 
AC Power Supply  48 / 115 / 230 Vac 
DC Power Supply  Na 
Antenna  External 
Removable EEPROM  Internal 
Signalling  Internal 
ON / OFF outputs (Max.)  29
Analogue Outputs (Max.)  Na 
CANopen, Profibus-DP  Na 
ON / OFF inputs (Max.)  Na 
Analogue Inputs (Max.)  Na 
Maximum output Current  8A 
Working Temperature Range  -20C + 60C (-4F + 140F) 
Weight (gr)  Config dependable 
Dimensions (LxWxH mm)  452x350x207 
Cable connection  Na 
Associated Transmitters  T70 1 ATEX/ T70 2 ATEX 

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide R70 ATEX Receiver User Manual Spanish, Castilian Multiple 30 May, 2019 3.2 MB .pdf
User guide R70 ATEX Receiver User Manual English Multiple 29 Mar, 2019 3.3 MB .pdf
Data sheet R70 ATEX Z1 Receiver Data Sheet Spanish, Castilian Multiple 02 May, 2019 1.4 MB .pdf
Data sheet R70 ATEX Z1 Receiver Data Sheet English Multiple 16 Feb, 2021 1.4 MB .pdf

Related products

  • R13 ATEX Z2
    R13 ATEX Z2
    R explosion proof R13 ATEX Z2 receivers are created for hazardous areas, which is why it is crucial for them to keep high security standards.