The right receiver for Zone 2 hazardous areas
R explosion proof R13 ATEX Z2 receivers are created for hazardous areas, which is why it is crucial for them to keep high security standards.
Features and benefits
Specifications
Receiver | R13 ATEX Z2 |
Stop function | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 |
Frequency band | Multiband (400 – 930 MHz) |
AC Power Supply | 230 Vac |
DC Power Supply | Na |
Antenna | External/Internal |
Removable EEPROM | Internal |
Signalling | Internal |
ON / OFF outputs (Max.) | 13 |
Analogue Outputs (Max.) | Na |
CANopen, Profibus-DP | Na |
ON / OFF inputs (Max.) | Na |
Analogue Inputs (Max.) | Na |
Maximum output Current | 8A |
Working Temperature Range | -20C + 50C (-4F + 122F) |
Weight (gr) | 1350 |
Dimensions (LxWxH mm) | 245x160x80 |
Cable connection | Na |
Associated Transmitters | T70 1 ATEX/ T70 2 ATEX |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | R13 ATEX Z2 Receiver Data Sheet | English | Multiple | 16 Feb, 2021 | 652.4 KB | |
User guide | R70 ATEX Receiver User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.2 MB | |
User guide | R70 ATEX Receiver User Manual | English | Multiple | 29 Mar, 2019 | 3.3 MB |