Specialization for mobile applications
MP20 receiver has two varieties (A and V), allowing to control machinery through the two most common proportional signal types (PWM and Voltage).
This receiver is used in knuckleboom cranes and concrete pumps.
Features and benefits
Specifications
Receiver | MP20 A | MP20 V |
Stop function | Cat. 3 – PLd | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 | IP65/NEMA4 |
Frequency band | Multiband (400 – 930 MHz) | Multiband (400 – 930 MHz) |
AC power supply | NA | NA |
DC power supply | 9-35 Vdc | 9-35 Vdc |
Antenna | External / Internal (default) | External / Internal (default) |
Removable EEPROM | External | External |
Signalling | External | External |
ON / OFF outputs (Max.) | 28 | 12 |
Analogue Outputs (Max.) | 8 (PWM) | 8 (Voltage) |
CANopen | Yes | Yes |
ON / OFF inputs (Max.) | 24 | 24 |
Analogue inputs (Max.) | 5 | 5 |
Maximum output current | 2A | 2mA |
Working temperature range | -20C + 70C (-4F + 158F) | -20C + 70C (-4F + 158F) |
Weight | 1350 grams | 1350 grams |
Dimensions (L x W x H mm) | 245 x 160 x 80 | 245 x 160 x 80 |
Cable connection | Yes | Yes |
Associated transmitters | T70 2 / T70 2 HALL IK2/IK3/IK4 |
T70 2 / T70 2 HALL IK2/IK3/IK4 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | MP20 Receiver Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 880.9 KB | |
User guide | MP20A Receiver User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.6 MB | |
User guide | MP20A Receiver User Manual | English | Multiple | 22 Mar, 2022 | 3.8 MB | |
Data sheet | MP20A/MP20V Receiver Data Sheet | English | Multiple | 22 Feb, 2022 | 1.3 MB | |
User guide | MP20V Receiver User Manual | English | Multiple | 30 Mar, 2022 | 3.8 MB | |
User guide | MP20V Receiver User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.7 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MP08
MP08 is a compact receiver that has two varieties (A and V), allowing to control machinery through the two most common proportional signal types (PWM and Voltage). This receiver is used in utility/service cranes.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MPCAN
The MPCAN is our specialized receiver for machinery controlled by CAN Bus communication where constant information exchange is necessary.