Advanced display features with unparalleled sunlight viewability
The Danfoss DM1000 and DM1200 series (10” and 12”) bring modern features and extreme durability to the mobile off-highway cab experience. At the same time adding new and advanced features to the DM display line.
The DM1X00 family of fully configurable displays, features outstanding viewability making information easily accessible. The display’s high brightness, optical bonding and anti-glare screen technologies provide market leading sunlight viewability in the light hours. At the same time the embedded light sensor helps adjust brightness automatically in low light. This is improving the productivity in all hours of the day. The high-resolution display experience is enhanced by IPS LCD technology bringing great color clarity at wide viewing angles.
While delivering an outstanding 800 MHz i.MX6 performance, the DM1X00 series is built to withstand harsh operating environments with its IP66 and IP67 rating. The water-resistant screen, allowing for multi-touch while wearing gloves.
The new large screen size displays extend the performance by adding wireless options. This allows our customers the ability to service machines easily with PLUS+1® Service Tool. Without connecting a cable to the machine. Read and update machine parameters, gather analytics, or download applications to PLUS+1® programmable hardware over Bluetooth® or Wi-Fi.
Integrated infotainment features such as the file viewer and media player let the operator view documents and media files. This by using the audio line out to connect to the vehicle speaker system.
Features and benefits
16:9 wide screen ratio (1280 x 800 resolution)
Flat front design and minimal bezel
Advanced camera solutions viewing up to 4 cameras and while displaying up to 2 at the time
Ethernet, USB 2.0 high speed
Option for WiFi, Bluetooth® and GNSS
Options for keypad with either 8 buttons on each side (16 total) or 8 buttons plus navigation panel (16 total)
Multicolor optical signal (2 RGB LEDs)
Integrated ambient light sensor for automatically adjusting brightness to lighting conditions
Easy programming with the PLUS+1® Widget library
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PLUS+1® DM1x00 Series Displays Data Sheet | Chinese (CN) | Multiple | 24 Nov, 2020 | 1.5 MB | |
Data sheet | PLUS+1® DM1x00 Series Displays Data Sheet | English | Multiple | 1.3 MB | ||
User guide | PLUS+1® DM1x00 Series Displays Technical Information | English | Multiple | 5.3 MB | ||
Operating guide | PLUS+1® Mobile Machine Displays - Classic to Vector-Based Screen Editor User Manual | English | Multiple | 22 Mar, 2019 | 2.8 MB |
Downloads
Related products
Related solutions
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.