Extra high-power pins
Designing smart, safe but simple systems is a real challenge on machines with multiple high-current applications, such as linear actuators, lamps and electric motors. Due to power limitations, a separate controller is typically required to drive each application.
The new Danfoss MC018 high-current controller gives Original Equipment Manufacturers (OEMs) enough power to drive several applications up to a total stable current of 120A with a single controller. Extra high-power pins can also drive a particularly demanding application without compromising the performance of others. This with noiseless motor control.
As always, safety is a top OEM – and user – priority. To meet this demand, the MC018 has a separate logic power supply for intelligent fault detection. This means the controller is still able to send diagnostic information to the master controller. Even in the event of a short circuit or burnt fuse.
The simplicity and cost of a machine control system depend on the number of components used. With the MC018, OEMs gain better performance with fewer high-current controllers. Together with full PLUS+1® compatibility a fast and easy integration in advanced control systems is ensured. This is speeding up the time to market.
Benefits for OEMs
Simultaneous control of high-current applications with one controller – saving you the cost of additional controllers
Simpler system design and easy to program with PLUS+1® GUIDE – sending you faster to market and with less time spent on programming
Smoother and quieter motor control – to the benefit of the end user
Safe operation with intelligent fault detection and diagnosis
Features of the MC018
Maximum power output of 160A, with the ability to drive 120A simultaneously
Maximum power output per pin of 25A
Up to 20KHz PWM frequency at reduced load
Separate logic power supply
Easily installed power lugs
Soft fuses configurable in PLUS+1® GUIDE
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | PLUS+1 Toolbox Brochure | English | Multiple | 26 Aug, 2018 | 23.3 MB | |
Brochure | PLUS+1 Toolbox Brochure | Chinese (CN) | China | 21 Mar, 2018 | 27.3 MB | |
User guide | PLUS+1® High Current Controller Family Technical Information | English | Multiple | 05 Jun, 2019 | 2.5 MB | |
Data sheet | PLUS+1® MC018-130 High Current Controller Data Sheet | English | Multiple | 29 Nov, 2017 | 484.1 KB | |
Data sheet | PLUS+1® MC018-130 High Current Controller Data Sheet | Chinese (CN) | China | 05 Jul, 2018 | 575.8 KB |
Related products
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.