Series 40 steering control unit

Large articulated and fixed-frame vehicle applications

The Series 40 steering control unit gives you more responsive, reliable steering in a compact, affordable package. With the largest flow and displacement capability in a single steering valve on the market, the Series 40 SCU helps powerful vehicles get big tasks done smoothly and efficiently.

  • Flow rate - 151 to 227 L/min (40 to 60 gal/min)
  • Maximum pressure - 240 bar (3,500 psi)
  • Application - large articulated and fixed-frame vehicles

Reliable performance helps get the job done smoothly

The Series 40 steering control unit makes getting more responsive, reliable steering in a compact package more cost effective than ever before. Features include:

  • Balanced architecture and thicker sleeve design increases reliability and provides smooth performance, even under transient pressure and thermal conditions
  • Symmetrical valving increases balance for precise servo response and uniform steering action, while progressive valving reduces operating costs
  • Seal and centering spring designs provide positive, low-effort steering for excellent vehicle control
  • Optional Q-Amp flow amplification maximizes steering control

High flow and flexibility for demanding applications

Big tasks require powerful vehicles with the steering ability to match. With the largest flow and displacement capability in a single steering valve on the market, the Series 40 steering control unit is the go-to solution. Features include:

  • Optional pilot pressure port can be used for diagnostics or increased priority valve flow
  • High-grade ductile iron housing provides increased strength for demanding applications
  • High-capacity gerotor provides significant flow and displacement in a compact package
  • Load-sensing, open-center and closed-center designs provide greater design flexibility
  • Integrated valves and load-sensing capabilities match performance to load requirements
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.