Precision and durability
The extreme precision and durability of Danfoss DuraForce HPR Series Pumps make them a top candidate for highly efficient vehicle control systems for agriculture, forestry, construction, mining and more.
- Technology - Axial piston
- Displacement - 55-280 cc (3.4-17 cu in)
- Continuous pressure rating - 420 bar (6,000 psi)
Reduce design time, lower costs
Designed to pack as much power as possible into the smallest space, DuraForce products easily fit into today’s Tier IV-compliant machines. Plus, Danfoss' application engineering team can help you reduce time to market by helping you optimize system design, develop prototypes, commission initial machines and develop out-of-the-box control solutions.
Maximize uptime with robust, integrated designs
DuraForce pumps are much more than just a collection of superior features. They are complete engineered systems working together. With DuraForce HPR pumps, you can expect predictable and stable torque performance in motor applications thanks to our advanced axial piston technology. You can also rely on maximum life under extreme-duty cycles for years of reliable performance.
Productivity powerhouse
Equipment builders around the world count on DuraForce pumps, motors and valves to muscle the loads, scale the heights and do some of the heaviest lifting on earth. DuraForce HPR pumps help ensure a stable work platform—even in extreme low-speed, high-pressure situations. And with greater torque capacity, enjoy improved power output and maximum operating efficiency.



Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.