DuraForce variable motors

Through-drive option for propel applications

The Danfoss DuraForce family of variable motors offer smooth repeatable torque delivery, high efficiency through the operating range, and durability to handle extreme duty cycles.

  • Technology - Axial piston 
  • Displacement - 55-280 cc (3.3 to 17.1 cu in)
  • Continuous pressure rating - 420 bar (6,100 psi)

Designed for smooth, reliable operation

Sensitive applications can require a high starting torque efficiency in order to maintain smooth, repeatable torque delivery at low speed conditions.

Flexible and highly configurable

The modular design of DuraForce variable motors allows you to configure them for a variety of applications. Interchangeable controls optimize system efficiency.

Configure a DuraForce variable motor

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.